TS5060 | TwinCAT NC FIFO Axes

Externally generated set position values that are fed into the NC can be cyclically output to the axes with TwinCAT 3 NC FIFO Axes. The setpoint generation is structured in such a way that not only the set position, but also the set velocity can be determined and transmitted to the drive during the temporal processing of the FIFO entries. It is also possible, if necessary, to interpolate between two neighboring FIFO inputs.

Product status:

regular delivery

Product information

Technical dataTS5060
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT NC PTP
Ordering information
TS5060IEC 61131-3 software library for TwinCAT, permits a specified FIFO set value generation

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use