TS5065 | TwinCAT PLC Motion Control XFC

eXtreme Fast Control (XFC) is the technology that enables very fast, temporally high-precision reactions using EtherCAT, special I/O terminals and TwinCAT on the PC. Using EtherCAT distributed clocks (DC) and appropriate terminals, distributed latches or cam controllers can be implemented simply in this way.

  • function blocks for the high-precision acquisition and switching of digital signals related to axis positions
  • EtherCAT distributed clocks with the timestamp-based EtherCAT EL1252, EL2252 or EL2262 input and output terminals
  • blocks for the conversion of DC time to position and vice versa
  • convenient PLCopen-compliant TouchProbe block
  • digital cam controller as PLCopen-compliant block

Product status:

regular delivery

Product information

Technical dataTS5065
Operating systemWindows 7, Windows 10, Windows CE
Min. TwinCAT levelTwinCAT NC PTP
Ordering information
TS5065license for using the PLC library TwinCAT PLC Motion Control XFC

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use