Product information
| Technical data | ZS1090-9001 |
|---|---|
| Shielding | yes |
| Installation size | M8 |
| Connector type | EtherCAT insulation body including contacts |
| Contact type | female |
| Number of positions (face) | 4-pin |
| Coding | A‑coded |
| Rated current | 4 A at 40°C (according to IEC 61076-2-104) |
| Rated voltage | 24 V DC (according to IEC 61076-2-104) |
| Mating cycles | ≥ 100 |
For further technical details, please refer to the data sheet.
| Ordering information | |
|---|---|
| ZS1090-9001 | EtherCAT contact carrier, green, PCB, SMT, THR, M8, backmounting, straight, female, pins 4, A-coded, 3.8 mm, packaging unit = 75 pieces |
| Material compliance | ZS1090-9001 |
|---|---|
| CAS No. | 7439-92-1 |
| REACH SVHC | Lead |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | SCIP submission in progress |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 6c: Copper alloy with a mass fraction of up to 4% lead |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
© Beckhoff Automation 2026 - Terms of Use