DetachFixClose

EP3356-0022 | EtherCAT Box, 1-channel analog input, measuring bridge, full bridge, 24 bit, M12

EP3356-0022 | EtherCAT Box, 1-channel analog input, measuring bridge, full bridge, 24 bit, M12

EP3356-0022 | EtherCAT Box, 1-channel analog input, measuring bridge, full bridge, 24 bit, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +UREF
2 | +UD
3 | -UREF
4 | -UD
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
I/O connection 
Connector assignment 
EP3356-0022 | EtherCAT Box, 1-channel analog input, measuring bridge, full bridge, 24 bit, M12

EP3356-0022 | EtherCAT Box, 1-channel analog input, measuring bridge, full bridge, 24 bit, M12

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EP3356-0022 EtherCAT Box enables direct connection of a resistor bridge or load cell in a 4-wire connection technology. The ratio between the bridge voltage UD and the supply voltage UREF is determined simultaneously in the input circuit and the final load value is calculated as a process value on the basis of the settings in the EP3356-0022. With automatic self-calibration (can be deactivated), dynamic filters and distributed clock support, the EP3356-0022 with measuring cycles of 100 µs can be used for fast and precise monitoring of torque or vibration sensors.

All four M12 sockets are connected, so that parallel operation of several strain gauges is possible.

Product status:

regular delivery

Product information

Technical dataEP3356-0022
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of inputs2, for 1 resistor bridge in full bridge technology
Input connectionsM12 x 1, 5-pin, a-coded
Conversion time0.1…250 ms, configurable, max. 10,000 samples/s
Resolution24 bit, 32 bit presentation
Signal typeresistor bridge, strain gauge
Internal resistance> 200 kΩ (UREF), > 1 MΩ (UD)
Measurement error/uncertainty< ±0.01% for the calculated load value in relation to the final load value with a 10 V feed and 20 mV bridge voltage (hence nominal strain gauge characteristic value of 2 mV/V), self-calibration active, 50 Hz filter active
Input filter limit frequency10 kHz low pass (-3 dB)
Conversion rate10,000…4 samples/s (0.1…250 ms conversion time)
Nominal voltage24 V (-15%/+20%)
Distributed clocksyes
Sensor supply10 V (supplied from UP)
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Supported nominal sensitivityall, parameter resolution: 0.01 µV/V; recommended: 0.5…2.5 mV/V
Special featuresself-calibration, quadruple averager, dynamic filters, fast data sampling, parallel connection
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data16 x M8, 8 x M12
Dimensions (W x H x D)60 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use