DetachFixClose

Jan 21, 2022

AL8000 | Highly dynamic, modular linear servomotors

The new AL8000 linear servomotor series is suitable for highly dynamic and powerful linear axes and is composed of three different series with different widths.

More about this video

AL8021-0Eyz-0000 | Linear servomotor, 120 N (Fmax), convection

AL8021-0Eyz-0000 | Linear servomotor, 120 N (Fmax), convection

AL8022-0Eyz-0000 | Linear servomotor, 240 N (Fmax), convection

AL8022-0Eyz-0000 | Linear servomotor, 240 N (Fmax), convection

AL8024-0Gyz-0000 | Linear servomotor, 480 N (Fmax), convection

AL8024-0Gyz-0000 | Linear servomotor, 480 N (Fmax), convection

AL8026-0Gyz-0000 | Linear servomotor, 720 N (Fmax), convection

AL8026-0Gyz-0000 | Linear servomotor, 720 N (Fmax), convection

AL8041-0Eyz-0000 | Linear servomotor, 230 N (Fmax), convection/water cooling

AL8041-0Eyz-0000 | Linear servomotor, 230 N (Fmax), convection/water cooling

AL8042-0Eyz-0000 | Linear servomotor, 460 N (Fmax), convection/water cooling

AL8042-0Eyz-0000 | Linear servomotor, 460 N (Fmax), convection/water cooling

AL8043-0Eyz-0000 | Linear servomotor, 690 N (Fmax), convection/water cooling

AL8043-0Eyz-0000 | Linear servomotor, 690 N (Fmax), convection/water cooling

AL8043-0Gyz-0000 | Linear servomotor, 690 N (Fmax), convection/water cooling

AL8043-0Gyz-0000 | Linear servomotor, 690 N (Fmax), convection/water cooling

AL8044-0Eyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8044-0Eyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8044-0Hyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8044-0Hyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8045-0Gyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling

AL8045-0Gyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling

AL8045-0Kyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling

AL8045-0Kyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling

AL8046-0Gyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling

AL8046-0Gyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling

AL8046-0Kyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling

AL8046-0Kyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling

AL8048-0Hyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling

AL8048-0Hyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling

AL8048-0Kyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling

AL8048-0Kyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling

AL8064-0Fyz-0000 | Linear servomotor, 1800 N (Fmax), convection

AL8064-0Fyz-0000 | Linear servomotor, 1800 N (Fmax), convection

AL8064-0Kyz-0000 | Linear servomotor, 1800 N (Fmax), convection

AL8064-0Kyz-0000 | Linear servomotor, 1800 N (Fmax), convection

AL8065-0Hyz-0000 | Linear servomotor, 2250 N (Fmax), convection

AL8065-0Hyz-0000 | Linear servomotor, 2250 N (Fmax), convection

AL8065-0Kyz-0000 | Linear servomotor, 2250 N (Fmax), convection

AL8065-0Kyz-0000 | Linear servomotor, 2250 N (Fmax), convection

AL8066-1Jyz-0000 | Linear servomotor, 2700 N (Fmax), water cooling

AL8066-1Jyz-0000 | Linear servomotor, 2700 N (Fmax), water cooling

AL8066-1Nyz-0000 | Linear servomotor, 2700 N (Fmax), water cooling

AL8066-1Nyz-0000 | Linear servomotor, 2700 N (Fmax), water cooling

AL806A-0Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-0Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-0Qyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-0Qyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-1Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-1Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-1Ryz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-1Ryz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806F-1Nyz-0000 | Linear servomotor, 6750 N (Fmax), water cooling

AL806F-1Nyz-0000 | Linear servomotor, 6750 N (Fmax), water cooling

AL806F-1Tyz-0000 | Linear servomotor, 6750 N (Fmax), water cooling

AL806F-1Tyz-0000 | Linear servomotor, 6750 N (Fmax), water cooling

AL8521-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 96 mm

AL8521-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 96 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8522-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 144 mm

AL8522-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 144 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8523-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 384 mm

AL8523-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 384 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8541-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 192 mm

AL8541-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 192 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8542-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 288 mm

AL8542-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 288 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8561-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 192 mm

AL8561-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 192 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm

AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8121-0Eyz-0000 | Linear servomotor, 100 N (Fmax), convection

AL8121-0Eyz-0000 | Linear servomotor, 100 N (Fmax), convection

AL8121-0Gyz-0000 | Linear servomotor, 100 N (Fmax), convection

AL8121-0Gyz-0000 | Linear servomotor, 100 N (Fmax), convection

AL8122-0Eyz-0000 | Linear servomotor, 170 N (Fmax), convection

AL8122-0Eyz-0000 | Linear servomotor, 170 N (Fmax), convection

AL8122-0Gyz-0000 | Linear servomotor, 200 N (Fmax), convection

AL8122-0Gyz-0000 | Linear servomotor, 200 N (Fmax), convection

AL8122-0Jyz-0000 | Linear servomotor, 220 N (Fmax), convection

AL8122-0Jyz-0000 | Linear servomotor, 220 N (Fmax), convection

AL8122-0Nyz-0000 | Linear servomotor, 219 N (Fmax), convection

AL8122-0Nyz-0000 | Linear servomotor, 219 N (Fmax), convection

AL8124-0Jyz-0000 | Linear servomotor, 440 N (Fmax), convection

AL8124-0Jyz-0000 | Linear servomotor, 440 N (Fmax), convection

AL8124-0Nyz-0000 | Linear servomotor, 440 N (Fmax), convection

AL8124-0Nyz-0000 | Linear servomotor, 440 N (Fmax), convection

AL8126-0Nyz-0000 | Linear servomotor, 650 N (Fmax), convection

AL8126-0Nyz-0000 | Linear servomotor, 650 N (Fmax), convection