Apr 30, 2017

Automation and process technology in one system: The new EtherCAT Terminals of the ELX series

Hannover Messe

The new ELX series EtherCAT Terminals enable direct connection of field devices located in hazardous areas up to Zone 0. Beckhoff offers a system-integrated solution for explosion protection with a comprehensive portfolio of explosion-proof components for barrier-free concepts right into Zone 0. The range of products includes, among others, specific interfaces and protocols for process technology in TwinCAT, the CPX series Control Panels and Panel PCs and the ELX series EtherCAT Terminals.

More about this video

Exceptionally compact with intrinsically safe I/O: New EtherCAT Terminals directly connect with field devices located in Ex Zone 0

The new ELX series EtherCAT Terminals with intrinsically safe inputs/outputs and highly compact design enable direct connection of field devices located in hazardous areas – classified Zones 0, 1 and 2. PC-based control from Beckhoff now seamlessly combines automation and process technology, including all the benefits of integrated and comprehensive diagnostics from the EtherCAT system.

ELXxxxx | Explosion protection (Ex i)

ELXxxxx | Explosion protection (Ex i)

The EtherCAT Terminals from the ELX series with intrinsically safe inputs/outputs enable the connection of field devices in up to zone 0/20.

CPX29xx, CPX39xx | Ex Control Panels

CPX29xx, CPX39xx | Ex Control Panels

The Control Panel series CPX29xx and CPX39xx offer multi-touch technology for distances of up to 100 meters for use in zone 2/22.

CPX27xx, CPX37xx | Ex Panel PCs

CPX27xx, CPX37xx | Ex Panel PCs

The CPX27xx and CPX37xx Panel PC series for use in zone 2/22 offer multi-touch technology and multi-core performance.