Watch the video and learn how Beckhoff is leading the way in flexible automation for machine tools with advanced Industrial PCs, efficient visualization solutions, and comprehensive drive technology.
More about this video
IPC
We deliver panels and industrial PCs for every application – with the latest technology for all performance classes.
C60xx | Ultra-compact Industrial PCs
The scalable C60xx series combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.
Next multi-touch Control Panels
The CP49xx and CP59xx Next multi-touch panels offer convenient operation with advanced multi-touch technology.
TwinCAT
The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.
TF5310 | TwinCAT 3 CNC HMI Base
Beckhoff has an attractive software package for creating advanced and intuitive human-machine interfaces for CNC-controlled machines: the TF5310 TwinCAT 3 CNC HMI Base library. It is based entirely on the TF2000 TwinCAT 3 HMI Server and therefore integrates seamlessly into the TwinCAT HMI product family.
TF5320 | TwinCAT 3 CNC HMI Simulation Server
The TF5320 Simulation Server connects the 3D simulation control element (which is included in the TwinCAT 3 CNC HMI Base package (TF5310)) to the real-time data from TwinCAT CNC. The server accesses the current tool's data and the blank definition stored in the NC program. The simulation runs either in sync with the actual machining (real-time simulation) or in fast forward without actual axis movement using the contour visualization modes available in TwinCAT CNC. This allows the NC program to be visually checked in advance.