DetachFixClose

Apr 27, 2018

EtherCAT-Terminals for energy management

From pure grid monitoring and process control through to high-end power monitoring. Beckhoff has expanded the EtherCAT I/O system.

More about this video

EL3423 | EtherCAT Terminal, 3-channel analog input, power measurement, 480 V AC/DC, 1 A, 24 bit

EL3423 | EtherCAT Terminal, 3-channel analog input, power measurement, 480 V AC/DC, 1 A, 24 bit

The EL3423 EtherCAT Terminal enables the measurement of relevant data for an efficient energy management system. The voltage is measured internally via direct connection of L1, L2, L3 and N. The current of the three phases L1, L2 and L3 is fed via simple current transformers. The measured energy values are available separately as generated and accepted values. In the EL3423 Terminal, the effective power and the energy consumption for each phase are calculated. In addition, an internally calculated network quality factor provides information about the quality of the monitored voltage supply. The EL3423 offers basic functionality for mains analysis and energy management.

EL3453 | EtherCAT Terminal, 3-channel analog input, power measurement, 690 V AC, 0.1/1/5 A, 24 bit, electrically isolated

EL3453 | EtherCAT Terminal, 3-channel analog input, power measurement, 690 V AC, 0.1/1/5 A, 24 bit, electrically isolated

The EL3453 EtherCAT power measurement terminal is an advancement based on the EL3413. With up to 690 V AC, the voltage inputs are optimized for the direct monitoring of high-capacity generators, as in the wind power industry, for example. No upstream voltage transformer is required. The four current inputs are electrically isolated so that the terminal can be used in all common grounded current transformer configurations such as 2- or 3-transformer configurations with star or delta connection incl. neutral conductor current measurement. The EL3453 can be used for simple grid analysis up to the 63rd harmonics analysis. Alternatively, all readings can be combined in a power quality factor for simplified diagnostics. Like all measured terminal data, the harmonic content can be read via the process data. The EL3453 offers the “ExtendedRange” feature enabling the use of the full technical measuring range, which equals 130% of the specified nominal measuring range.

EL3443 | EtherCAT Terminal, 3-channel analog input, power measurement, 480 V AC/DC, 1 A, 24 bit

EL3443 | EtherCAT Terminal, 3-channel analog input, power measurement, 480 V AC/DC, 1 A, 24 bit

The EL3443 EtherCAT Terminal enables the measurement of all relevant electrical data of the supply network and carries out simple pre-evaluation. The voltage is measured via direct connection of L1, L2, L3 and N. The current of the three phases L1, L2 and L3 is fed via simple current transformers. All measured currents and voltages are available as root-mean-square values. In the EL3443 terminal, the effective power and energy consumption for each phase are calculated. The RMS values of voltage U and current I as well as the active power P, apparent power S, reactive power Q, frequency f, phase shift angle cos φ and harmonic are available. The EL3443 offers extended functionality for mains analysis and energy management.

EtherCAT Terminals

EtherCAT Terminals

The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.

Wind turbines

Wind turbines

More than 100,000 wind turbines worldwide up to a size of 16 MW have already been automated with Beckhoff technology.

Building automation

Building automation

PC-based control from Beckhoff integrates all building automation functions on one control platform.

Woodworking machines

Woodworking machines

PC-based control from Beckhoff provides a competitive edge in the woodworking industry by optimizing transport and handling along with edge, CNC and surface processing.

Machine tools

Machine tools

Scalability and high performance: The integrated software CNC solution from Beckhoff increases the productivity of machine tools.

Sheet metal working

Sheet metal working

High performance built-in: PC-based control from Beckhoff for all control and drive applications in sheet metal working

Plastics machines

Plastics machines

PC-based control from Beckhoff in the plastics industry: universal control solutions for injection molding, blow molding, extrusion and handling applications

Handling and assembly technology

Handling and assembly technology

PC-based control from Beckhoff optimizes the entire process chain: from preparation to production and assembly to testing and handling.

AV and media technology

AV and media technology

PC-based control for media and control technology: combined on a single platform

Entertainment industry

Entertainment industry

Ultimate guest experience: PC-based control for the entertainment industry

Process industry

Process industry

PC-based control: The universal solution for automation and process technology

Tire and rubber industry

Tire and rubber industry

For a pole position in the rubber and tire industries: PC-based control technology from Beckhoff optimizes production processes.

Handling and assembly technology

Handling and assembly technology

PC-based control from Beckhoff optimizes the entire process chain: from preparation to production and assembly to testing and handling.