DetachFixClose

Oct 29, 2021

Power packages for demanding tasks: Control cabinet Industrial PCs

Power packages for demanding tasks: Control cabinet Industrial PCs

The C6640/C6650 control cabinet PC series encompasses two device types that are equipped with processors of the highest performance class – Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation – on an ATX motherboard.

More about this video

C6xxx | Control cabinet Industrial PCs

C6xxx | Control cabinet Industrial PCs

The C66xx, C61xx und C62xx Industrial PC series, which are based on ATX standards, offer maximum flexibility with a wide range of PCI and PCIe slots.

C6640 | Control cabinet Industrial PC

C6640 | Control cabinet Industrial PC

The C6640/C6650 control cabinet PC series includes two devices, both of which are equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation on an ATX motherboard.

C6650 | Control cabinet Industrial PC

C6650 | Control cabinet Industrial PC

The C6640/C6650 control cabinet PC series includes two devices, both of which are equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation on an ATX motherboard.

C6140 | Control cabinet Industrial PC

C6140 | Control cabinet Industrial PC

The C61xx control cabinet PC is equipped with maximum performance class components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation on an ATX motherboard. The PCs in the C61xx series are constructed according to a uniform plan, optimized for the exploitation of available space and easy accessibility of all components.

C6150 | Control cabinet Industrial PC

C6150 | Control cabinet Industrial PC

The C61xx control cabinet PC is equipped with maximum performance class components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation on an ATX motherboard. The PCs in the C61xx series are constructed according to a uniform plan, optimized for the exploitation of available space and easy accessibility of all components.

C6240 | Control cabinet Industrial PC

C6240 | Control cabinet Industrial PC

The control cabinet PC series C62xx is equipped with maximum performance class components: with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation on an ATX motherboard. The PCs in the C62xx series are constructed according to a uniform plan, optimized for the exploitation of available space and easy accessibility of all components.

C6250 | Control cabinet Industrial PC

C6250 | Control cabinet Industrial PC

The control cabinet PC series C62xx is equipped with maximum performance class components: with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation on an ATX motherboard. The PCs in the C62xx series are constructed according to a uniform plan, optimized for the exploitation of available space and easy accessibility of all components.

C6670 | Control cabinet industrial server

C6670 | Control cabinet industrial server

The C6670 and a Beckhoff Control Panel with DVI and USB connection make an ideal combination, representing a powerful platform for machine construction and plant engineering applications with the TwinCAT automation software.

C6640-0070 | Control cabinet Industrial PC

C6640-0070 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

C6640-0060 | Control cabinet Industrial PC

C6640-0050 | Control cabinet Industrial PC

C6640-0050 | Control cabinet Industrial PC

C6650-0070 | Control cabinet Industrial PC

C6650-0070 | Control cabinet Industrial PC

C6650-0060 | Control cabinet Industrial PC

C6650-0060 | Control cabinet Industrial PC

C6650-0050 | Control cabinet Industrial PC

C6650-0050 | Control cabinet Industrial PC

C6140-0080 | Control cabinet Industrial PC

C6140-0080 | Control cabinet Industrial PC

C6140-0070 | Control cabinet Industrial PC

C6140-0070 | Control cabinet Industrial PC

C6150-0070 | Control cabinet Industrial PC

C6150-0070 | Control cabinet Industrial PC

C6240-0080 | Control cabinet Industrial PC

C6240-0080 | Control cabinet Industrial PC

C6240-0070 | Control cabinet Industrial PC

C6240-0070 | Control cabinet Industrial PC

C6250-0080 | Control cabinet Industrial PC

C6250-0080 | Control cabinet Industrial PC

C6670-0010 | Control cabinet industrial server

C6670-0010 | Control cabinet industrial server