Oct 9, 2025

Technology Demonstrator: AI Integration in Injection Molding

More about this video

TF3820 | TwinCAT 3 Machine Learning Server

TF3820 | TwinCAT 3 Machine Learning Server

The TF3820 TwinCAT 3 Machine Learning Server is a high-performance service for executing trained AI models with the option of using hardware accelerators.

TE3860 | TwinCAT 3 Machine Learning Creator Resource Pack

TE3860 | TwinCAT 3 Machine Learning Creator Resource Pack

TE3860 TwinCAT 3 MLC Resource Pack is an extension package for the basic TE3850 TwinCAT 3 Machine Learning Creator web application. If more computing time is required, for example for training further AI models, additional computing time can be flexibly obtained via this extension package.

TE3852 | TwinCAT 3 Machine Learning Creator Signals and Time Series

TE3852 | TwinCAT 3 Machine Learning Creator Signals and Time Series

TE3852 TwinCAT 3 MLC Signals and Time Series is an extension package for the basic TE3850 TwinCAT 3 Machine Learning Creator web application. This extension enables creation of AI models for signals and time series, e.g. classification, anomaly detection, and forecasting.

TE3851 | TwinCAT 3 Machine Learning Creator Computer Vision

TE3851 | TwinCAT 3 Machine Learning Creator Computer Vision

TE3851 TwinCAT 3 MLC Computer Vision is an extension package for the basic TE3850 TwinCAT 3 Machine Learning Creator web application. This extension allows AI models to be created for image processing, e.g. image classification.

TE3850 | TwinCAT 3 Machine Learning Creator

TE3850 | TwinCAT 3 Machine Learning Creator

The TwinCAT 3 Machine Learning Creator automatically creates AI models based on data sets. These AI models can be optimized in terms of their accuracy and latency to ensure they run efficiently on Beckhoff Industrial PCs with TwinCAT products. The generated models can also be used as standardized ONNX models beyond the Beckhoff product range. For AI model execution with TwinCAT products, a PLCopen XML file with IEC 61131-3 code is created in addition to the model, which describes the complete AI pipeline and can be imported seamlessly into TwinCAT.

TF3xxx | Measurement

TF3xxx | Measurement

TwinCAT 3 Measurement Functions

TExxxx | TwinCAT 3 Engineering

TExxxx | TwinCAT 3 Engineering

The TwinCAT 3 engineering components enable the configuration, programming and debugging of applications.

Vision

Vision

The balanced hardware portfolio for industrial machine vision offers complete system integration from a single source.

Automation

Automation

TwinCAT offers many features and various software function blocks for all automation tasks.

TwinCAT

TwinCAT

The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.

XPlanar | Planar motor system

XPlanar | Planar motor system

Multi-mover 2D product movement with up to six degrees of freedom – floating, contactless, and intelligent.

Motion

Motion

Our innovative drive technologies give you almost unlimited capabilities when it comes to realizing your application.

Plastics machines

Plastics machines

PC-based control optimizes all processes in the plastics industry.