Jun 11, 2024

The MX-System series | # 7: The drive modules

In this new episode of the MX-System series, Paula Göbel looks at drive modules with her guest Dirk Hansen, senior product manager for motion. Can multi-axis systems be integrated into the MX-System directly? Find out the answer to this question and more in the video.

More about this video

MX-System

MX-System

Our MX-System combines all technological innovations in automation technology in an IP67-capable modular system.

MD3104-0100-2254 | 1-channel variable frequency drive, DC link voltage/3.4 A/1.5 kW, STO/SS1, B17

MD3104-0100-2254 | 1-channel variable frequency drive, DC link voltage/3.4 A/1.5 kW, STO/SS1, B17

The MD3xxx series of variable frequency drives enable the operation of asynchronous motors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes brake control and temperature measurement of the motor windings via RTDs.

MD3202-0100-2254 | 2-channel variable frequency drive, DC link voltage/1.8 A/0.75 kW, STO/SS1, B17

MD3202-0100-2254 | 2-channel variable frequency drive, DC link voltage/1.8 A/0.75 kW, STO/SS1, B17

The MD3xxx series of variable frequency drives enable the operation of asynchronous motors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes brake control and temperature measurement of the motor windings via RTDs.

MD6020-0003-2345 | DC link power supply, DC link voltage/20 A, external braking resistor, B23

MD6020-0003-2345 | DC link power supply, DC link voltage/20 A, external braking resistor, B23

The MD6xxx series DC link power supplies generate up to 848 V DC link voltage for the servo drives (MD8xxx) and frequency inverters (MD3xxx) connected to the baseplate. Connection to an external braking resistor is possible via a B23 connector.

MD6040-0003-3445 | DC link power supply, DC link voltage/40 A, external braking resistor, B23

MD6040-0003-3445 | DC link power supply, DC link voltage/40 A, external braking resistor, B23

The MD6xxx series DC link power supplies generate up to 848 V DC link voltage for the servo drives (MD8xxx) and frequency inverters (MD3xxx) connected to the baseplate. Connection to an external braking resistor is possible via a B23 connector.

MD8112-0190-2254 | 1-channel servo drive, DC link voltage/12 A, OCT, STO/SS1, B17, multi-feedback interface, M12

MD8112-0190-2254 | 1-channel servo drive, DC link voltage/12 A, OCT, STO/SS1, B17, multi-feedback interface, M12

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

MD8128-0100-3255 | 1-channel servo drive, DC link voltage/28 A, OCT, STO/SS1, B23

MD8128-0100-3255 | 1-channel servo drive, DC link voltage/28 A, OCT, STO/SS1, B23

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B23 hybrid connector, which includes OCT feedback and brake control. For 1-channel servo drives, an optional multi-feedback interface can be configured that integrates additional digital and analog encoder systems via M12 connectors.

MD8128-0190-3255 | 1-channel servo drive, DC link voltage/28 A, OCT, STO/SS1, B23, multi-feedback interface, M12

MD8128-0190-3255 | 1-channel servo drive, DC link voltage/28 A, OCT, STO/SS1, B23, multi-feedback interface, M12

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B23 hybrid connector, which includes OCT feedback and brake control. For 1-channel servo drives, an optional multi-feedback interface can be configured that integrates additional digital and analog encoder systems via M12 connectors.

MD8112-0100-2254 | 1-channel servo drive, DC link voltage/12 A, OCT, STO/SS1, B17

MD8112-0100-2254 | 1-channel servo drive, DC link voltage/12 A, OCT, STO/SS1, B17

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

MD8106-0190-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, STO/SS1, B17, multi-feedback interface, M12

MD8106-0190-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, STO/SS1, B17, multi-feedback interface, M12

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

MD8106-0100-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, STO/SS1, B17

MD8106-0100-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, STO/SS1, B17

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

MD8106-0200-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, Safe Motion, B17

MD8106-0200-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, Safe Motion, B17

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

MD8112-0200-2254 | 1-channel servo drive, DC link voltage/12 A, OCT, Safe Motion, B17

MD8112-0200-2254 | 1-channel servo drive, DC link voltage/12 A, OCT, Safe Motion, B17

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

MD8112-0290-2254 | 1-channel servo drive, DC link voltage/12 A, OCT, Safe Motion, B17, multi-feedback interface, M12

MD8112-0290-2254 | 1-channel servo drive, DC link voltage/12 A, OCT, Safe Motion, B17, multi-feedback interface, M12

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

MD8128-0200-3255 | 1-channel servo drive, DC link voltage/28 A, OCT, Safe Motion, B23

MD8128-0200-3255 | 1-channel servo drive, DC link voltage/28 A, OCT, Safe Motion, B23

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B23 hybrid connector, which includes OCT feedback and brake control. For 1-channel servo drives, an optional multi-feedback interface can be configured that integrates additional digital and analog encoder systems via M12 connectors.

MD8106-0290-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, Safe Motion, B17, multi-feedback interface, M12

MD8106-0290-2254 | 1-channel servo drive, DC link voltage/6 A, OCT, Safe Motion, B17, multi-feedback interface, M12

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

MD8128-0290-3255 | 1-channel servo drive, DC link voltage/28 A, OCT, Safe Motion, B23, multi-feedback interface, M12

MD8128-0290-3255 | 1-channel servo drive, DC link voltage/28 A, OCT, Safe Motion, B23, multi-feedback interface, M12

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B23 hybrid connector, which includes OCT feedback and brake control. For 1-channel servo drives, an optional multi-feedback interface can be configured that integrates additional digital and analog encoder systems via M12 connectors.

MD8206-0100-2254 | 2-channel servo drive, DC link voltage/6 A, OCT, STO/SS1, B17

MD8206-0100-2254 | 2-channel servo drive, DC link voltage/6 A, OCT, STO/SS1, B17

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

MD8206-0200-2254 | 2-channel servo drive, DC link voltage/6 A, OCT, Safe Motion, B17

MD8206-0200-2254 | 2-channel servo drive, DC link voltage/6 A, OCT, Safe Motion, B17

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.