Jul 15, 2024

Tutorial: CX7000 | Serial interface application example

The CX7080 offers two serial interfaces, one with RS232 and one with RS485 physics. In this video we will show you an application example.

More about this video

CX7000 | Arm® Cortex®

CX7000 | Arm® Cortex®

The CX7000 Embedded PC can be used as a high-performance and cost-effective compact controller with the TwinCAT 3 software generation.

CX7000 | Embedded PC with Arm® Cortex®-M7 and integrated I/Os

CX7000 | Embedded PC with Arm® Cortex®-M7 and integrated I/Os

The CX7000 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7000 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs.

CX7031 | Embedded PC with Arm® Cortex®-M7, PROFIBUS slave and integrated I/Os

CX7031 | Embedded PC with Arm® Cortex®-M7, PROFIBUS slave and integrated I/Os

The CX7031 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7031 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. The CX7031 has a PROFIBUS slave interface.

CX7050 | Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os

CX7050 | Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os

The CX7050 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7050 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs.

CX7051 | Embedded PC with Arm® Cortex®-M7, CANopen responder (slave) and integrated I/Os

CX7051 | Embedded PC with Arm® Cortex®-M7, CANopen responder (slave) and integrated I/Os

The CX7051 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7051 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. The CX7051 has a CANopen responder (slave) interface.

CX7080 | Embedded PC with Arm® Cortex®-M7, RS232/RS485 and integrated I/Os

CX7080 | Embedded PC with Arm® Cortex®-M7, RS232/RS485 and integrated I/Os

The CX7080 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7080 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. In addition, the CX7080 offers two serial interfaces, one with RS232 and one with RS485 physics. Both serial interfaces are on the D-sub socket.

IPC

IPC

We deliver panels and industrial PCs for every application – with the latest technology for all performance classes.

Embedded PCs

Embedded PCs

With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.