Jul 15, 2024

Tutorial: CX7000 | The simple way to update an image

This video shows you step by step how to replace or update an existing image in just a few simple steps.

More about this video

CX7000 | Arm® Cortex®

CX7000 | Arm® Cortex®

The CX7000 Embedded PC can be used as a high-performance and cost-effective compact controller with the TwinCAT 3 software generation.

CX7000 | Embedded PC with Arm® Cortex®-M7 and integrated I/Os

CX7000 | Embedded PC with Arm® Cortex®-M7 and integrated I/Os

The CX7000 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7000 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs.

CX7031 | Embedded PC with Arm® Cortex®-M7, PROFIBUS slave and integrated I/Os

CX7031 | Embedded PC with Arm® Cortex®-M7, PROFIBUS slave and integrated I/Os

The CX7031 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7031 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. The CX7031 has a PROFIBUS slave interface.

CX7050 | Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os

CX7050 | Embedded PC with Arm® Cortex®-M7, CANopen commander (master) and integrated I/Os

The CX7050 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7050 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs.

CX7051 | Embedded PC with Arm® Cortex®-M7, CANopen responder (slave) and integrated I/Os

CX7051 | Embedded PC with Arm® Cortex®-M7, CANopen responder (slave) and integrated I/Os

The CX7051 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7051 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. The CX7051 has a CANopen responder (slave) interface.

CX7080 | Embedded PC with Arm® Cortex®-M7, RS232/RS485 and integrated I/Os

CX7080 | Embedded PC with Arm® Cortex®-M7, RS232/RS485 and integrated I/Os

The CX7080 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7080 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. In addition, the CX7080 offers two serial interfaces, one with RS232 and one with RS485 physics. Both serial interfaces are on the D-sub socket.

IPC

IPC

We deliver panels and industrial PCs for every application – with the latest technology for all performance classes.

Embedded PCs

Embedded PCs

With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.