The C6043 provides with its second board level for an NVIDIA graphics processing unit (GPU) integrated ex factory the ideal hardware foundation for high-intensity computing applications, particularly in the artificial intelligence field.
More about this video
C6043 | Ultra-compact Industrial PC with NVIDIA® GPU
The C6043 Industrial PC with NVIDIA® GPU handles applications with high demands on 3D graphics or deeply integrated Vision and AI program blocks with minimal cycle times. It extends the series of ultra-compact industrial PCs to include a high-performance device with a built-in slot for powerful graphics cards. With the latest Intel® Core™ processors and highly parallelizing NVIDIA® graphics processors, the PC becomes the perfect central control unit for ultra-sophisticated applications. The Beckhoff TwinCAT 3 control software is capable of mapping this as a fully integrated solution – without any additional software or interfaces. With the additional freely assignable PCIe® compact module slot, the C6043 can be flexibly expanded with supplementary functions.
C60xx | Ultra-compact Industrial PCs
The scalable C60xx series combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.