As a supplier to the automotive, electrical, and construction industries – as well as many other markets – the steel industry is one of the world’s largest economic sectors and it faces intense price pressure due to global competition. Even though blast furnaces, continuous casting lines, and rolling mills remain at the heart of steel production, the digital transformation has also taken hold in this long-established industry.
Beckhoff’s open automation platform provides the ideal foundation for horizontal and vertical integration in steel mills. Collecting, analyzing, and correlating energy and plant data captured in real time enables precise process control and helps identify opportunities for savings in the production process.
What advantages does Beckhoff offer the metal processing industry?
- comprehensive automation platform for horizontal and vertical integration
- quick order and product changeovers due to flexible PC-based control technology
- transparent process and energy data for efficient production
- integrated measurement technology and condition monitoring for preventive maintenance
- redundant control systems for high plant availability
Our technologies for metal processing
The control system for process automation
Beckhoff calls on a comprehensive modular range of components and deep-rooted, cross-sector expertise to create open automation systems using PC-based control technology. All control functions, such as PLC, visualization, cloud connection, explosion protection, safety technology, and measurement technology, are integrated on a universal platform. For the steel industry, we offer comprehensive solutions for communication from zone 0/20 all the way to the cloud – whether you need to automate new plants or retrofit existing systems.
PC-based control for steel production:
- universal platform for the automation of all processes and plants
- safety functions, explosion protection, and measurement technology in a single system
- high level of interoperability due to open interfaces in hardware and software
- control and cable redundancy for increased plant availability
- PC-based control technology is established worldwide across all industries
Ideal for metal processing: the open EtherCAT fieldbus
As a universal and open high-speed fieldbus, EtherCAT is suitable for all areas of application – from PLC and drive technology to sensors and measurement and safety technology. With EtherCAT, you only need one communication technology for your steel mill and you can also benefit from the safety and optimum performance of the comprehensive EtherCAT architecture. The EtherCAT-based control is also open with regard to integrating third-party EtherCAT devices and other fieldbus systems.
Advantages of EtherCAT for the steel industry:
- fast troubleshooting through diagnostic functions
- cable redundancy for high plant availability
- implementation of flexible topologies
- Extended Distance technology for communication between distributed plants
- lean plant cabling through remote I/O
TwinCAT: the control platform for metal processing
With its TwinCAT automation software, Beckhoff offers a central platform for control tasks in steel mills. In addition to classic process control in the PLC program, algorithms written in C++, MATLAB®, and Simulink® can also be executed in real time. The scope of application of PC-based control for process automation is extended with the comprehensive integration of specific process technology protocols and interfaces. By supporting common standards such as NAMUR, HART, and FDT/DTM, TwinCAT covers the application areas of industry-specific applications.
TwinCAT highlights for steel production:
- predictive maintenance and comprehensive data analysis functions
- TwinCAT Controller Redundancy for increased plant availability
- integration of safety and explosion protection on a single software platform
- simple cloud integration via OPC UA or MQTT
- support for common standards such as NAMUR, HART, and FDT/DTM
Beckhoff product highlights for metal processing
Control concept for metal processing
FAQs about metal processing
In hazardous areas – such as in the steel industry during the processing or transport of metal dust, when using flammable shielding or process gases, or in production stages involving high temperatures and sparking – control systems must be designed in such a way that no ignition sources arise and that safety-critical shutdown and protective functions operate reliably at all times. Modern automation technologies achieve this through intrinsically safe interfaces, continuous monitoring, and integrated safety technology.
PC-based control technology makes it possible to combine various I/O components within a single system. This allows EtherCAT Terminals with an integrated barrier to be connected to terminals designed for functional safety. What’s more, safety-relevant field devices that are located in hazardous areas can also be integrated. Due to the open system architecture, these solutions can be easily integrated into existing plants. International certifications such as ATEX, IECEx, and NEC/CEC enable worldwide use, providing operators with a high-performance, comprehensive solution that meets all application-specific requirements.
Energy efficiency and production costs in steel production can be optimized considerably through a holistic approach to automation. This is based on the digital networking of plants as well as end-to-end energy measurement, which creates transparency and enables data-driven optimization. Energy management – including peak load control, time-shifting energy-intensive processes, and power feed-back – reduces peak costs and grid fees. Predictive maintenance and condition monitoring ensure plant availability, prevent unplanned downtime, and reduce operating costs. With PC-based control and EtherCAT, Beckhoff offers integrated automation solutions for maximum efficiency in steel production.
Process and status data are essential for identifying opportunities for optimization in the steel mill. They enable the monitoring of plant conditions, the detection of trends, and the early identification of potential malfunctions.
Using Beckhoff technology, process data is collected in real time via an edge device, pre-processed, tagged with local alarms, and transmitted to historian systems or cloud platforms via standardized interfaces (OPC UA/MQTT). There, analytics and machine learning models enable the identification of anomalies and wear indicators, as well as the estimation of remaining service life. High-quality data collection, meaningful operational status data, and appropriate raw data processing are crucial for reliable forecasts. Beckhoff solutions such as TwinCAT Analytics and scalable edge controllers offer integrated data collection, preprocessing, and seamless integration with cloud analytics.
Further information
Information media
You can find our brochures, videos and webinars on the process industry here.
Digitalization for the process industry
Implement future-proof automation of process plants with Ethernet-APL, NOA, and MTP.