The TwinCAT 3 HMI Server includes a connection to one controller as standard. Optional target packages for 1, 2, 3, 5, 10, 20, 25 or 100 targets are available for connecting further control systems. The HMI Server only stores the number of physical targets, based on the unique addressing. The engineering process can be more flexible and modular, and the efficiency increased.
Product status:
regular delivery
Product information
| Technical data | TF20xx |
|---|---|
| Required license | TF2000 |
| Operating system | Windows 10, Windows 11, Windows CE, TwinCAT/BSD, Beckhoff RT Linux® |
| CPU architecture | x86, x64, Arm® |

| Ordering information | |
|---|---|
| TF2050 | TwinCAT 3 HMI Targets Pack 1 |
| TF2055 | TwinCAT 3 HMI Targets Pack 2 |
| TF2060 | TwinCAT 3 HMI Targets Pack 3 |
| TF2065 | TwinCAT 3 HMI Targets Pack 5 |
| TF2070 | TwinCAT 3 HMI Targets Pack 10 |
| TF2080 | TwinCAT 3 HMI Targets Pack 25 |
| TF2090 | TwinCAT 3 HMI Targets Pack 100 |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
© Beckhoff Automation 2026 - Terms of Use