TF2300 | TwinCAT 3 HMI Scope

TF2300 | TwinCAT 3 HMI Scope

TF2300 | TwinCAT 3 HMI Scope

TF2300 | TwinCAT 3 HMI Scope

TF2300 | TwinCAT 3 HMI Scope

A TwinCAT HMI update

A TwinCAT HMI update

The TwinCAT 3 HMI Scope software oscilloscope can be used to display time sequences with high resolution. The extension enables integration of the software oscilloscope into the TwinCAT HMI and provides ready-made scope control.

Product status:

regular delivery

Product information

Technical dataTF2300
Required licenseTF2000
IncludesTF3300
Included inTF3550
Operating systemWindows 10, Windows 11
CPU architecturex86, x64
Ordering information
TF2300-0v40TwinCAT 3 HMI Scope, platform level 40 (Performance)
TF2300-0v50TwinCAT 3 HMI Scope, platform level 50 (Performance Plus)
TF2300-0v60TwinCAT 3 HMI Scope, platform level 60 (Mid Performance)
TF2300-0v70TwinCAT 3 HMI Scope, platform level 70 (High Performance)
TF2300-0v80TwinCAT 3 HMI Scope, platform level 80 (Very High Performance)
TF2300-0v81TwinCAT 3 HMI Scope, platform level 81 (Very High Performance)
TF2300-0v82TwinCAT 3 HMI Scope, platform level 82 (Very High Performance)
TF2300-0v83TwinCAT 3 HMI Scope, platform level 83 (Very High Performance)
TF2300-0v84TwinCAT 3 HMI Scope, platform level 84 (Very High Performance)
TF2300-0v90TwinCAT 3 HMI Scope, platform level 90 (Other 1…4 Cores)
TF2300-0v91TwinCAT 3 HMI Scope, platform level 91 (Other 5…8 Cores)
TF2300-0v92TwinCAT 3 HMI Scope, platform level 92 (Other 9…16 Cores)
TF2300-0v93TwinCAT 3 HMI Scope, platform level 93 (Other 17…32 Cores)
TF2300-0v94TwinCAT 3 HMI Scope, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...
Loading content ...

© Beckhoff Automation 2026 - Terms of Use