DetachFixClose

Rotary servomotors | Tabular product overview

AM8000

AM8000

Motor length
1 2 3 4
Flange code
F1 (40 mm) AM8011
M0 = 0.20 Nm, nn = 8000 min-1
AM8012
M0 = 0.38 Nm, nn = 8000 min-1
AM8013
M0 = 0.52 Nm, nn = 8000 min-1
F2 (58 mm) AM8021
M0 = 0.50 Nm, nn = 8000…9000 min-1
AM8022
M0 = 0.80 Nm, nn = 8000…9000 min-1
AM8023
M0 = 1.20 Nm, nn = 8000…9000 min-1
F3 (72 mm) AM8031
M0 = 1.37…1.40 Nm, nn = 3000…9000 min-1
AM8032
M0 = 2.37…2.38 Nm, nn = 3000…9000 min-1
AM8033
M0 = 3.20…3.22 Nm, nn = 3000…9000 min-1
F4 (87 mm) AM8041
M0 = 2.37…2.45 Nm, nn = 3000…8000 min-1
AM8042
M0 = 4.10 Nm, nn = 2500…8000 min-1
AM8043
M0 = 5.60…5.65 Nm, nn = 2500…8000 min-1
AM8044
M0 = 7.10 Nm, nn = 2500…5000 min-1
F5 (104 mm) AM8051
M0 = 4.80…6.30 Nm, nn = 2500…8000 min-1
AM8052
M0 = 8.20…10.7 Nm, nn = 2000…7300 min-1
AM8053
M0 = 11.4…15.4 Nm, nn = 2000…7000 min-1
AM8054
M0 = 13.8…17.2 Nm, nn = 2000…4000 min-1
F6 (142 mm) AM8061
M0 = 12.8…17.1 Nm, nn = 1400…5000 min-1
AM8062
M0 = 21.1…29.9 Nm, nn = 1400…5000 min-1
AM8063
M0 = 29.0…41.4 Nm, nn = 1400…4000 min-1
AM8064
M0 = 35.0…49.0 Nm, nn = 1500…4000 min-1
F7 (197 mm) AM8071
M0 = 31.8…42.8 Nm, nn = 1500…4000 min-1
AM8072
M0 = 54.6…80.7 Nm, nn = 1000…3000 min-1
AM8073
M0 = 70.0…104 Nm, nn = 1000…3000 min-1
AM8074
M0 = 92.0…129 Nm, nn = 1000…3000 min-1


AM8300

AM8300

Motor length
2 3 4
Flange code
F3 (72 mm) AM8332 New
M0 = 5.11 Nm, nn = 3000…9000 min-1
AM8333 New
M0 = 7.90 Nm, nn = 3000…9000 min-1
F4 (87 mm) AM8342 New
M0 = 9.76 Nm, nn = 2500…8000 min-1
AM8343 New
M0 = 15.5 Nm, nn = 2500…8000 min-1
AM8344 New
M0 = 22.6 Nm, nn = 2500…5000 min-1
F5 (104 mm) AM8352 New
M0 = 17.0 Nm, nn = 2000…7300 min-1
AM8353 New
M0 = 28.3 Nm, nn = 2000…7000 min-1
AM8354 New
M0 = 31.8 Nm, nn = 2000…4000 min-1
F6 (142 mm) AM8362 New
M0 = 50.8 Nm, nn = 1400…5000 min-1
AM8363 New
M0 = 79.4 Nm, nn = 1400…4000 min-1
AM8364 New
M0 = 98.2 Nm, nn = 1500…4000 min-1
F7 (197 mm) AM8372 New
M0 = 129 Nm, nn = 1000…3000 min-1
AM8373 New
M0 = 193 Nm, nn = 1000…3000 min-1
AM8374 New
M0 = 274 Nm, nn = 1000…3000 min-1


AM8500

AM8500

Motor length
1 2 3
Flange code
F3 (72 mm) AM8531
M0 = 1.37…1.40 Nm, nn = 3000…9000 min-1
AM8532
M0 = 2.37…2.38 Nm, nn = 3000…9000 min-1
AM8533
M0 = 3.20…3.22 Nm, nn = 3000…9000 min-1
F4 (87 mm) AM8541
M0 = 2.37…2.45 Nm, nn = 3000…8000 min-1
AM8542
M0 = 4.10 Nm, nn = 2500…8000 min-1
AM8543
M0 = 5.60…5.65 Nm, nn = 2500…8000 min-1
F5 (104 mm) AM8551
M0 = 4.80…6.30 Nm, nn = 2500…8000 min-1
AM8552
M0 = 8.20…10.7 Nm, nn = 2000…7300 min-1
AM8553
M0 = 11.4…15.4 Nm, nn = 2000…7000 min-1
F6 (142 mm) AM8561
M0 = 12.8…17.1 Nm, nn = 1400…5000 min-1
AM8562
M0 = 21.1…29.9 Nm, nn = 1400…5000 min-1
AM8563
M0 = 29.0…41.1 Nm, nn = 1400…4000 min-1


AM8700

AM8700

Motor length
1 2 3
Flange code
R2 (77 mm) AM8721
M0 = 0.5 Nm, nn = 8000 min-1
AM8722
M0 = 0.8 Nm, nn = 8000 min-1
AM8723
M0 = 1.2 Nm, nn = 8000 min-1
R3 (89 mm) AM8731
M0 = 1.38 Nm, nn = 6000 min-1
AM8732
M0 = 2.37 Nm, nn = 6000 min-1
AM8733
M0 = 3.22 Nm, nn = 6000 min-1
R4 (114 mm) AM8741
M0 = 2.45 Nm, nn = 6000 min-1
AM8742
M0 = 4.10 Nm, nn = 5000 min-1
AM8743
M0 = 5.65 Nm, nn = 5000 min-1
R5 (134 mm) AM8751
M0 = 4.90 Nm, nn = 5000 min-1
AM8752
M0 = 8.20 Nm, nn = 4000 min-1
AM8753
M0 = 11.40 Nm, nn = 4000 min-1
R6 (189 mm) AM8761
M0 = 12.80 Nm, nn = 3000 min-1
AM8762
M0 = 21.10 Nm, nn = 3000 min-1
AM8763
M0 = 29.00 Nm, nn = 3000 min-1


AM8800

AM8800

Motor length
1 2 3
Flange code
R3 (89 mm) AM8831
M0 = 0.85 Nm, nn = 3000 min-1
AM8832
M0 = 1.40 Nm, nn = 3000 min-1
AM8833
M0 = 1.85 Nm, nn = 3000 min-1
R4 (114 mm) AM8841
M0 = 1.60 Nm, nn = 3000 min-1
AM8842
M0 = 2.60 Nm, nn = 2500 min-1
AM8843
M0 = 3.50 Nm, nn = 2500 min-1
R5 (134 mm) AM8851
M0 = 3.10 Nm, nn = 2500 min-1
AM8852
M0 = 4.80 Nm, nn = 2000 min-1
AM8853
M0 = 6.40 Nm, nn = 2000 min-1
R6 (189 mm) AM8861
M0 = 7.75 Nm, nn = 1500 min-1
AM8862
M0 = 13.1 Nm, nn = 1500 min-1
AM8863
M0 = 16.7 Nm, nn = 1500 min-1


AMP8000

AMP8000

Motor length
1 2 3 4
Flange code
F3 (72 mm) AMP8031
M0 = 1.36…1.38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8032
M0 = 2.35…2.37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8033
M0 = 3.10…3.15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F4 (87 mm) AMP8041
M0 = 2.35…2.40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8042
M0 = 3.84…4.10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8043
M0 = 4.70…5.40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F5 (104 mm) AMP8051
M0 = 4.40…4.60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8052
M0 = 5.60…7.60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8053
M0 = 9.60…10.20 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8054
M0 = 11.8 Nm, nn = 2000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion


AMP8500

AMP8500

Motor length
1 2 3
Flange code
F3 (72 mm) AMP8531
M0 = 1.36…1.38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8532
M0 = 2.35…2.37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8533
M0 = 3.10…3.15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F4 (87 mm) AMP8541
M0 = 2.35…2.40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8542
M0 = 3.84…4.10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8543
M0 = 4.70…5.40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F5 (104 mm) AMP8551
M0 = 4.40…4.60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8552
M0 = 5.60…7.60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8553
M0 = 9.60…10.20 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion


AM8100

AM8100

Motor length
1 2 3
Flange code
F1 (40 mm) AM8111
M0 = 0.20 Nm, nn = 4000 min-1
AM8112
M0 = 0.38 Nm nn = 4500 min-1
AM8113
M0 = 0.52 Nm, nn = 3000 min-1
F2 (58 mm) AM8121
M0 = 0.50 Nm, nn = 3000…6000 min-1
AM8122
M0 = 0.80 Nm, nn = 2000…8000 min-1
AM8123
M0 = 1.20 Nm, nn = 5000 min-1
F3 (72 mm) AM8131
M0 = 1.30…1.35 Nm, nn = 1000…4000 min-1
AM8132
M0 = 2.37…2.40 Nm, nn = 1000…2500 min-1
AM8133
M0 = 3.2 Nm, nn = 2000 min-1
F4 (87 mm) AM8141
M0 = 2.40 Nm, nn = 1000…2500 min-1
AM8142
M0 = 3.9 Nm, nn = 1500 min-1


AMI8100

AMI8100

Motor length
1 2 3
Flange code
F2 (58 mm) AMI8121
M0 = 0.50 Nm, nn = 3000…6000 min-1
AMI8122
M0 = 0.78 Nm, nn = 2000…4500 min-1
AMI8123
M0 = 1.00 Nm, nn = 3000 min-1
F3 (72 mm) AMI8131
M0 = 1.20 Nm, nn = 1800 min-1
AMI8132
M0 = 2.18 Nm, nn = 1000 min-1
AMI8133
M0 = 2.85 Nm, nn = 800 min-1


TExxxx | TwinCAT 3 Engineering

TExxxx | TwinCAT 3 Engineering

Operating system Engineering/Runtime
TwinCAT 3 Motion Designer TE5910
Windows 7, Windows 10 Engineering
TwinCAT 3 Drive Manager 2 TE5950
Windows 7, Windows 10 Engineering
TwinCAT Drive Manager TC Drive Manager
Windows 7, Windows 10 -
TwinCAT 3 Bode Plot Base TE1320
Windows 7, Windows 10 Engineering, Runtime
TwinCAT 3 Autotuning TE5960
Windows 10 Engineering
TwinCAT 3 Cogging Compensation for linear motors TE5920
Windows 7, Windows 10, TwinCAT/BSD Engineering
TwinCAT 3 Cogging Compensation Runtime TF5920
Windows 7, Windows 10, TwinCAT/BSD Engineering, Runtime