The MO6071-0000-1110 license key module is equipped with a local data memory for saving TwinCAT 3.1 license files.
The second-generation Beckhoff license key products implement improved and updated cryptographic algorithms that pave the way for cryptographic agility.
Product status:
product announcement | estimated market release 3rd quarter 2026
Product information
| Technical data | MO6071-0000-1110 |
|---|---|
| Product category | I/O modules |
| Category/version | communication |
| Type | EtherCAT license key, 2. generation |
| Housing data | R1S1T05 |
|---|---|
| Baseplate interface | data connector |
| Number of data slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use