The MA6060 dongle serves as a diagnostic interface between a baseplate and compatible devices such as smartphones or tablets. Data is transmitted to the mobile device via Bluetooth®. The dongle enables live transmission of selected diagnostic data from modules connected to the baseplate. Relevant diagnostic data such as the status of the LEDs is displayed, along with selected process data including analog values (4…20 mA) from a pressure sensor or the measured temperature from a Pt100.
The Beckhoff Diagnostics app for Apple® iOS and Android is available for visualization. The app clearly displays relevant information and helps operators identify and resolve faults quickly. This allows even users without in-depth knowledge of EtherCAT to access device diagnostics easily via a mobile device. MX-System modules also feature a scannable Data Matrix code (BTN: Beckhoff Traceability Number) on the front: when scanned via the app, this takes users directly to the specific diagnostic screen for that module. This allows faults to be identified immediately, minimizes downtime, and significantly simplifies maintenance thanks to clear status messages.
Product status:
regular delivery
Product information
| Technical data | MA6060-0000-0000 |
|---|---|
| Product category | accessories |
| Category/version | dongle for Beckhoff Diagnostics app |
| Interface | Bluetooth® |
| Protocol | Bluetooth® LE 5.1 |
Loading content ...
| Material compliance | MA6060-0000-0000 |
|---|---|
| REACH SVHC | no |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use