Aug 18, 2020 5:00:00 PM

Safeguarding the 24 V DC power supply

Beckhoff supplies a comprehensive portfolio of I/O components. Each of these products contributes to ensuring productivity in machine and system operation, and all these I/O products have one feature in common: the 24 V DC supply. Therefore, protecting the 24 V DC power supply is critical if you want to ensure system availability and productivity.

In this 30-minute webinar, Christian Jürgenhake explains why I/O components should be protected. In addition, the I/O product manager uses practical examples to show which methods are best suited for this purpose. Afterwards, the speaker will be available to answer questions.

More about this video

EL9221-4030 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 3 A

EL9221-4030 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 3 A

The EL9221-4030 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-4030 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-6000 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 4 A, adjustable

EL9221-6000 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 4 A, adjustable

The EL9221-6000 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6000 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-5090 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 10 A

EL9221-5090 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 10 A

The EL9221-5090 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-5090 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 10 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-6040 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 4 A

EL9221-6040 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 4 A

The EL9221-6040 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6040 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-9060 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 6 A

EL9221-9060 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 6 A

The EL9221-9060 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9060 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9221-9080 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 8 A

EL9221-9080 | EtherCAT Terminal, 1-channel overcurrent protection, 24 V DC, 8 A

The EL9221-9080 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9080 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-4433 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 3 A/3 A

EL9222-4433 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 3 A/3 A

The EL9222-xxxx electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-xxxx is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-5500 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 10 A, adjustable

EL9222-5500 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 10 A, adjustable

The EL9222-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-6600 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A, adjustable

EL9222-6600 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A, adjustable

The EL9222-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-6644 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A/4 A

EL9222-6644 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A/4 A

The EL9222-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-9482 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 8 A/2 A

EL9222-9482 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 8 A/2 A

The EL9222-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9222-9664 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 6 A/4 A

EL9222-9664 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 6 A/4 A

The EL9222-9664 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9664 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.

EL9227-0000 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A, adjustable, extended functionalities, Class 2

EL9227-0000 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A, adjustable, extended functionalities, Class 2

The EL9227-0000 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function including NEC Class 2 approval according to UL1310. The EL9227-0000 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring.

EL9227-4433 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 3 A/3 A, extended functionalities

EL9227-4433 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 3 A/3 A, extended functionalities

The EL9227-4433 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-4433 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-5500 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 10 A, adjustable, extended functionalities

EL9227-5500 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 10 A, adjustable, extended functionalities

The EL9227-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-6600 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A, adjustable, extended functionalities

EL9227-6600 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A, adjustable, extended functionalities

The EL9227-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-6644 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A/4 A, extended functionalities

EL9227-6644 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 4 A/4 A, extended functionalities

The EL9227-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-9482 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 8 A/2 A, extended functionalities

EL9227-9482 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 8 A/2 A, extended functionalities

The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

EL9227-9664 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 6 A/4 A, extended functionalities

EL9227-9664 | EtherCAT Terminal, 2-channel overcurrent protection, 24 V DC, 6 A/4 A, extended functionalities

The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 6 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.