May 8, 2018 5:00:00 PM

TwinCAT 3 Eventlogger: event-based communications from the TwinCAT runtime system

The new TwinCAT 3 Eventlogger offers the option of generating events from the runtime system in an efficient and simple manner. These events can be received by other modules of the TwinCAT runtime as well as further components (e.g. the TwinCAT 3 HMI).

Henning Mersch, Product Manager TwinCAT, provides an overview of the architecture of the TwinCAT 3 Eventlogger as well as technical insights into the options during the engineering and production phase.

More about this video

TwinCAT

TwinCAT

The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.