AMP8500
AMP8500 |
|||
Baulänge | |||
1 | 2 | 3 | |
Flanschgröße | |||
F3 (72 mm) |
AMP8531 M0 = 1,36…1,38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8532 M0 = 2,35…2,37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8533 M0 = 3,10…3,15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
F4 (87 mm) |
AMP8541 M0 = 2,35…2,40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8542 M0 = 3,84…4,10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8543 M0 = 4,70…5,40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
F5 (104 mm) |
AMP8551 M0 = 4,40…4,60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8552 M0 = 5,60…7,60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8552 M0 = 5,60…7,60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |