Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Sep 7, 2026

Shorter cycle times in 3D laser cutting

Further development of 3D laser cutting machines for pipe machining with PC-based control

TTEngineering specializes in machining equipment used to process sheet metal coils into pipes for various applications, such as heating and ventilation systems, flue gas pipes, and the automotive industry. The architecture of the Top series of 3D laser cutting machines has now been completely redesigned using a control system based on Beckhoff technology, which has made it possible to overcome several technical limitations and reduce cycle times.

In an industry like the machine tool industry, innovation is not just the key to achieving better results – it is essential in order to remain competitive and keep providing customers with ever more powerful and efficient products. TTEngineering, a company based in Lomazzo (CO), Italy, knows this well. With over 30 years of experience, it specializes in the development and manufacture of process automation systems for machining sheet metal coils. “Our machines have always been designed to offer users added value,” says Massimiliano Crespi, Managing Director of TTEngineering. “With this goal in mind, we decided to take it one step further and completely redesign our Top series of orbital laser cutting systems using a Beckhoff control system, and we achieved very satisfactory results.”

Top-series pipe laser cutting machine with CP29xx multi-touch Control Panel and CNC-specific multifunction keyboard
Top-series pipe laser cutting machine with CP29xx multi-touch Control Panel and CNC-specific multifunction keyboard

The challenge of microjoints

The Top series includes two 3D laser cutting machines that can be operated as standalone units or integrated into a robot-controlled production line. They are all-in-one machines, as they meet all production requirements, including curved cuts as well as 90-degree and lateral connections. “We’d already had the opportunity to test the potential of Beckhoff’s solutions, and we knew we could take a significant step forward,” Massimiliano Crespi continues. “It’s not that the machines we built in the past were underpowered, but they were limited by certain technical constraints inherent in traditional CNC solutions.”

A typical example of such a limitation was the fabrication of microjoints. These are small sections of material that are intentionally left uncut during machining to hold the scrap in place and ensure the stability and geometric precision of the workpiece. These microjoints, which are less than one tenth of a millimeter in length, can be removed easily at the end of the process with minimal mechanical finishing.

With the CNC machine used previously, it was not possible to precisely modulate the laser power near the micro-cutting point. This meant that it was necessary to slow down the axes, set the laser source power to zero, and then start a new cutting cycle. However, this was accompanied by a significant drop in performance. With the high computing power of the Beckhoff CX2033 Embedded PC, equipped with a dual-core AMD Ryzen™ V1202B processor (2.3 GHz clock frequency), as well as the powerful AX8000 multi-axis servo system and the high EtherCAT transmission speed, it was possible to eliminate the repeated stop-and-go cycles that had previously been required. As a result, the new Top series offers improved efficiency and significantly shorter cycle times. According to Massimiliano Crespi, the AX8000 multi-axis servo system in particular has proven to be the perfect choice, as – in combination with ultra-fast EtherCAT communication and the Beckhoff AM8000 servomotors – it enables the precise execution of complex motion profiles with very short cycle times, high dynamics, and smooth operation – in sync with all other networked components of the machine, including the laser source.

The control architecture includes a CX2033 Embedded PC, the AX8000 multi-axis servo system with AM8000 servomotors, and EtherCAT and TwinSAFE Terminals – all connected via ultra-fast EtherCAT communication.
The control architecture includes a CX2033 Embedded PC, the AX8000 multi-axis servo system with AM8000 servomotors, and EtherCAT and TwinSAFE Terminals – all connected via ultra-fast EtherCAT communication.

High performance in an integrated environment

The machines in the Top series use a rotary axis and a linear axis, which are interpolated by the NC algorithms to create the cutting profile produced by the laser head. Since the pipes are never perfectly round, a capacitive sensor measures their respective heights. The sensor feedback makes it possible to calibrate the height of the laser head in real time to maintain a constant cutting distance.

While the interpolation speed of the axes, combined with the need to handle complex additional tasks – such as fabricating microjoints – fully demonstrated the potential of the Beckhoff hardware, the programming functions offered by TwinCAT took care of the rest, as Roberto Angeli, a software developer at TTEngineering, explains: “TwinCAT is a very flexible development platform that has proven to be perfect for our needs. The entire development process could be controlled with precision, including even the most complex functions. And we were able to integrate parts of the C# code that we had already developed over time. We were also impressed by the precision and simplicity with which the transition from kinematic simulation to the actual execution of machine movements can be made. This allowed us to develop a large part of the application and achieve reliable results even during the prototyping phase.”

One aspect that should not be underestimated – and that simplified the developers’ work – was the ability to access most variables directly; that is, without going via the PLC. This advantage resulted in less complexity during integration and significant savings with regard to time and resources. There were also additional benefits in terms of safety: TwinSAFE eliminated the need for a separate safety architecture. Standard and safety logic run on the same platform, simplifying project planning, cabling, and even maintenance. This is because all functions – including the STO, SLS, and SBT functions of the servo axes – are configured and managed within the same development environment.

An open solution – including for image processing

According to TTEngineering, the advantage of a control system based on a scalable, high-performance embedded PC and a standard communication system such as EtherCAT is that new functions can be added as market requirements dictate, without being constrained by limited computing capacity. For example, a stand-alone machine can be connected to a loading and unloading robot without significant technical effort.

The same applies to the integration of special functions, such as searching for weld seams using an image processing system. TTEngineering already has an optical seam detection system that uses a laser beam and a camera. With a view to further improvements, the use of AI and pattern recognition is currently being evaluated, both in terms of the capabilities of the relevant TwinCAT functions and Beckhoff’s vision hardware components.