Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

all about automation Zürich

PC-based control: The integrated platform for PLC, motion, HMI, IoT, and measurement technology

The all about automation exhibition will be held at Messe Zürich on August 26 and 27, 2026. As an expert partner for industrial automation, we will be there to present flexible solutions for all vertical markets within machine and system engineering, along with plant automation. Our scalable system architecture offers efficient solutions which encompass compact control systems, powerful industrial PCs, compact drive technology, motion control, and CNC. Visit our booth and experience the advantages of integrated PC‑ and EtherCAT‑based control concepts.

We look forward to speaking with you!

PC‑based control from Beckhoff integrates all machine and system functions on a single control platform

  • universal: a control platform for the automation of a wide range of systems and processes
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
  • complete modular automation system: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation

Learn more

Pluggable system solution for control cabinet-free automation: MX‑System

  • space‑saving and robust: compact, robust metal housing units replace the control cabinet
  • direct machine integration: installation directly on the system shortens cables
  • easy installation and maintenance: plug-and-play modules can be swapped out by non-specialist personnel
  • scalable modular system: modular IPC, I/O, and drive solutions for individual machine concepts
  • smart diagnostics via Bluetooth®: fast fault detection minimizes downtime

Learn more

An AI assistant for the entire automation lifecycle: TwinCAT 3 CoAgent

  • program more efficiently: language-based code suggestions for PLC, HMI, and IO configuration
  • optimized information retrieval: access to the Beckhoff Information System with context-related recommendations
  • minimize downtime: AI-supported error diagnostics and problem solving
  • increase transparency: commission data analysis while operations are running
  • guided troubleshooting: automatically generated repair instructions

Learn more

Intelligent product transport: XPlanar and XTS

XPlanar: levitating, contactless, intelligent

  • 2D product transport with 6 degrees of freedom
  • overing planar movers in several sizes and weight classes

Learn more

XTS with No Cable Technology (NCT)

  • contactless energy and synchronous real-time data transmission to XTS movers
    movers become mobile processing stations

Learn more

Highly optimized and fully system-integrated: AX1000, AM1000, and AF1000 economy drive system

  • function- and cost-optimized: high-performance drive system comprising AM1000 synchronous servomotors, AX1000 servo drives, and AF1000 variable frequency drives
  • variable: available up to 1 kW (230 V AC) and 1.7 kW (400 V AC) as single- and double-axis variants, AF1000 up to 5.5 kW
  • easy to implement: plug‑and‑play commissioning and diagnostics with TwinCAT tools
  • optimized design: compact and cost-efficient design
  • fast motor installation: robust connectors

Learn more

Efficient operation: The CP49xx and CP59xx Next multi‑touch panel generation

  • easy cost optimization: can be used as a built‑in panel or IP65 support arm panel without changing the system design
  • high variability: individual customization options thanks to push-button extension with integrated EtherCAT and FSoE
  • flexible performance and size: Arm® 6‑core‑CPU or Intel Atom® 2- or 4‑core‑CPU with display diagonals from 7 to 23,8 inches
  • intuitive, safe operation: touch technology with an extended viewing angle and anti-ghosting effect

Learn more

At a glance

Location:
Zurich, Switzerland
Date:
26.08.2026 – 27.08.2026
Beckhoff main stand:
Booth 3-P09
Opening hours:
Wednesday: 09 a.m.–5 p.m.
Thursday: 09 a.m.–4 p.m.
Link to exhibition:
www.allaboutautomation.de/de/zuerich
Headquarters Switzerland
Beckhoff Automation AG

Rheinweg 7
8200 Schaffhausen
Switzerland

+41 52 633 40 40
info@beckhoff.ch
www.beckhoff.com/de-ch/

Sales
+41 52 633 40 40
info@beckhoff.ch