Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

automatica

The Leading Exhibition for Smart Automation and Robotics

Smart automation, digitalization, and artificial intelligence – these are the building blocks for sustainable and future-proof production. We will be presenting the right technologies to handle this at automatica in Munich: experience the unique possibilities that are opened up by ATRO, Beckhoff’s modular industrial robot system, and system-integrated image processing with Beckhoff Vision live on site. Technologies integrated into our TwinCAT engineering platform, such as TwinCAT CoAgent and TwinCAT Machine Learning, make it easier for you to use artificial intelligence during engineering and integrate it directly into your automation solutions. You can also see our AX1000 and AF1000 economy drive systems that combine high functionality with economic efficiency. Together with the industrial PCs, high-performance drive technology, intelligent transport systems, and pioneering technologies such as the MX-System, you have a comprehensive portfolio of powerful products at your disposal that you can use to increase the performance of your assembly and handling processes and drive forward their digital transformation.

Meet us at automatica from June 24 to 27, 2025 in Munich.

We look forward to seeing you at Booth 310 in Hall B6!

Lecture in the automatica Forum: ATRO – The future of robotics is modular

  • Date: Wednesday, June 25, 2:20 p.m. to 2:40 p.m.
  • Location: Hall 5
  • Speaker: Dr. Guido Beckmann
  • Lecture language: English

ATRO: The modular industrial robot system

  • individually configurable kinematics – more degrees of freedom thanks to modular set-up with standardized interfaces
  • high-performance and cost-efficient – complete integration in PC-based control avoids need for separate robot controller
  • effective engineering – synchronization in TwinCAT with any motion profiles of other axes
  • optimize cycle times – endlessly rotating axes thanks to internal media feed

Learn more

Beckhoff Vision: Complete, system-integrated machine vision

  • your one stop shop – camera, optics, illumination, accessories, and software from a single source
  • seamlessly integrated – a complete vision system for the perfect start
  • easy to install – unique advantages thanks to EtherCAT P
  • flexible implementation – an open vision solution for seamless integration

Learn more

MX-System: Pluggable system solution for control cabinet-free automation

  • space-saving and robust – tough compact metal housing units replace the control cabinet
  • direct machine integration – installation directly on the system cuts cable length
  • easy installation and maintenance – plug-and-play modules can be replaced by non-specialist personnel
  • scalable modular system – modular IPC, I/O, and drive solutions for individual machine concepts
  • smart diagnostics via Bluetooth® – fast fault detection minimizes downtimes

Learn more

AX1000 and AF1000: Economy drive systemCompact, cost-efficient drive solution for various drive applications

  • maximum flexibility – supports asynchronous, synchronous, and reluctance motors
  • space-saving design – devices can be installed side by side
  • optional integrated safety functions – TwinSAFE STO/SS1 or TwinSAFE Safe Motion
  • high overload capacity – maximum performance for highly dynamic applications
  • high-performance EtherCAT interface – perfect integration in TwinCAT

Learn more

Beckhoff Live + Interactive

Beckhoff Live + Interactive brings you our automatica 2025 highlights via a digital livestream, with exciting content presented by our experienced specialists in PC-based control.

  • June 25, 2025, from 10:00 a.m. (UTC+2)
  • participate without registering
  • duration approx. 30 min.

Learn more

Highlight tours at automatica: Beckhoff in a nutshell

Discover new products from Beckhoff in just 30 minutes:

  • ATRO – the modular industrial robot system for maximum flexibility
  • AX1000 and AF1000 – compact, cost-effective drive solutions for a wide range of drive tasks
  • TwinCAT PLC++ – leap ahead with the next generation of PLC technology
  • Vision – complete, system-integrated machine vision
  • MX-System – the pluggable system solution for control cabinet-free automation

At a glance

Location:
Munich, Germany
Date:
24.06.2025 – 27.06.2025
Beckhoff main stand:
Hall B6, Booth 310
Opening hours:
Tuesday–Thursday: 9 a.m.–5 p.m.
Friday: 9 a.m.–4 p.m.
Link to exhibition:
www.automatica-munich.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com