World's Leading Trade Fair for the Beverage and Liquid Food Industry
At drinktec 2025 from September 15 to 19 in Munich, Beckhoff will demonstrate how you can gain a competitive advantage with PC-based control. Discover our innovative automation solutions that enable you to further increase the flexibility and productivity of your production and filling processes while reducing your system footprint. As a specialist in PC- and EtherCAT-based control technology, we will be showcasing our technology highlights from the areas of industrial PCs, I/O, drive technology, and automation software. The focus is on the intelligent XPlanar and XTS product transport systems, the new generation of PLC technology with TwinCAT PLC++, the Next multi-touch panel generation, and MX‑System, our pluggable system solution for control cabinet-free automation.
See our exciting innovations and discover our unique automation solutions, which will elevate your production and filling processes.
Meet us at Booth 441 in Hall C5. The Beckhoff team is looking forward to your visit!
Efficient operation:
The CP49xx and CP59xx Next multi‑touch panel generation
- future‑proof panel platform – integration of the latest standards
- easy cost optimization – can be used as a built-in panel or IP65 support arm panel without changing the system design
- high variability – individual customization options thanks to push-button extension with integrated EtherCAT and FSoE
- flexible performance and size – Arm® 6-core CPU or Intel Atom® 2- or 4-core CPU with display diagonals from 7 to 24 inches
- intuitive, safe operation – tried-and-tested touch technology with an extended viewing angle and anti-ghosting effect in an industrial standard HMI design
- efficient connection – simple wiring thanks to large connection area and straight cable routing
Intelligent transport systems for the packaging industry:
XPlanar and XTS
The XPlanar planar motor system:
- wear-free and floating – individual 2D transport of light and heavy parts
- small footprint – individual machine layouts and routing
- flexible and fast – movement and processing with up to 3 m/s and 6 degrees of freedom
- simplified handling processes – precise positioning to within a few micrometers
- cost-efficient – save up to 50% in space and costs thanks to new planar tiles
The XTS eXtended Transport System and XTS Hygienic:
- high productivity – individual motion profiles decouple slow process steps
- compact system designs – individual routes thanks to various motor modules
- fast product changeover – software-based format changes without downtime
XTS with No Cable Technology (NCT)
- optimize cycle times – movers become mobile processing stations
- leverage transport time – contactless power and synchronous data transmission for subtasks such as weighing, aligning, rotating and mixing
MX‑System:
Pluggable system solution for control cabinet-free automation
- space-saving and robust – tough compact metal housing units replace the control cabinet
- direct machine integration – installation directly on the system cuts cable length
- easy installation and maintenance – plug-and-play modules can be replaced by non-specialist personnel
- scalable modular system – modular IPC, I/O, and drive solutions for individual machine concepts
- smart diagnostics via Bluetooth® – fast fault detection minimizes downtimes
The latest PLC generation leaps ahead in terms of performance
TwinCAT PLC++ is the latest PLC generation available in the TwinCAT system. Runtime and engineering are improved, and the switch is easy to make while preserving current TwinCAT functionalities – a real “plus plus” for the user.
Other TwinCAT highlights:
- TwinCAT runtime for Linux® – better hardware efficiency gained by executing multiple runtimes on one computer
- TwinCAT MC3 – optimized CPU usage in motion control through multi-core and multi-task support
- TwinCAT Core Boost – optimal performance by overclocking individual cores
EtherCAT:
A high-performance fieldbus that has been compatible and open for 20 years
exceptional performance – by far the fastest industrial Ethernet technologyflexible topology – virtually no restrictions in terms of network expansion and architecturesimple and robust – effortless project planning, commissioning and maintenanceintegrated safety – with Safety over EtherCAT (FSoE), functional safety is fully integratedglobally accepted and open – EtherCAT is disclosed via the ETG and an international standard
At a glance
- Location:
- Munich, Germany
- Date:
- 15.09.2025 – 19.09.2025
- Beckhoff main stand:
- Hall C5, Booth 441
- Opening hours:
-
Monday–Thursday: 9 a.m–6 p.m.
Friday: 9 a.m–5 p.m.
- Link to exhibition:
- www.drinktec.com
Beckhoff Automation GmbH & Co. KG
Hülshorstweg 20
33415 Verl
Germany
+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/
+49 5246 963-0
sales@beckhoff.com