Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at embedded world 2026

March 10–12 | Nuremberg | Hall 1, Both 130

embedded world

All eyes on PC-based control systems

Welcome to embedded world: experience the entire spectrum of our PC technologies including the TwinCAT software system from March 10 to 12 in Nuremberg. With the AI-supported TwinCAT CoAgent assistant, TwinCAT Machine Learning, and a Linux®-based real-time controller, you can take engineering efficiency and embedded system performance to a new level. Find out how control solutions can be scaled easily, from standard IPCs and customer-specific industrial and panel PCs to individual signal distribution boards with EJ modules and pre-assembled cables. With PC-based control, the application software always remains portable.

Book your free ticket now. We're looking forward to seeing you at Booth 130 in Hall 1 in Nuremberg!

An AI assistant for the entire automation lifecycle:
TwinCAT 3 CoAgent

  • program more efficiently: language-based code suggestions for PLC, HMI, and I/O configuration
  • optimize information retrieval: access to the Beckhoff Information System with context-related recommendations
  • open: can be combined with various AI models
  • minimize downtime: AI-supported error diagnostics and problem solving
  • increase transparency: commission data analysis while operations are running
  • guided troubleshooting: automatically generated repair instructions

Learn more

Linux®-based real-time control:
TwinCAT for Linux® and virtual PLC

  • virtual control: TwinCAT for Linux® enables the distribution of TwinCAT runtimes and functions in containers
  • maximized flexibility: virtual control systems can be easily scaled and adapted
  • minimized costs: less need for physical hardware
  • efficient maintenance: perform software upgrades centrally
  • central engineering: cross-network communication and programming via ADS-over-MQTT
  • simple installation: integration of distributed I/Os via EK1000 EtherCAT TSN Coupler

Learn more

Scale performance from ultra-compact to high-spec with the latest CPU generations from Intel®

  • finely scalable performance: fanless design with new Intel Atom® x7 processor generation with up to 8 CPU cores and 3 GHz clock frequency
  • extremely compact: complete, sleek industrial PCs for small spaces, e.g. 82 x 82 x 40 mm (C6015)
  • cost-efficient: optimized housing and manufacturing concept
  • versatile: can be used flexibly in automation and virtualization, as an edge device or HMI platform
  • open: complete integration and compatibility with TwinCAT and EtherCAT

Learn more

Efficient operation:
The CP46xx and CP56xx Next multi-touch Panel PCs

  • future-proof panel platform: integration of the latest standards
  • easy cost optimization: can be used as a built-in panel or IP65 support arm panel without changing the system design
  • high variability: individual customization options thanks to push-button extension with integrated EtherCAT and FSoE
  • flexible performance and size: Arm® 6-core CPU or Intel Atom® 2- or 4-core CPU with display diagonals from 7 to 24 inches
  • intuitive, safe operation: tried-and-tested touch technology with an extended viewing angle and anti-ghosting effect in an industrial standard HMI design
  • efficient connection: simple wiring thanks to large connection area and straight cable routing

Learn more

Artificial intelligence for vision applications:
TwinCAT Vision Machine Learning

  • versatile: machine learning for object recognition, sorting, quality control, and process monitoring
  • high-performance: training and execution of ML models are performed in real time
  • open: various ML models (e.g., SVM, PCA, R-trees, K-means) are available for classification, regression, cluster analysis, and anomaly detection
  • easy to use: complex data analyses are learned automatically
  • flexible: can be combined with all Vision library functions

Learn more

At a glance

Location:
Nuremberg, Germany
Date:
10.03.2026 – 12.03.2026
Beckhoff main stand:
Hall 1, Booth 130
Opening hours:
Dienstag–Mittwoch: 09:00–18:00 Uhr
Donnerstag: 09:00–17:00 Uhr
Link to exhibition:
www.embedded-world.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com