Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at ENGIMACH 2025

December 3–7 | Gandhinagar | Hall 12, Booth 37

ENGIMACH 2025

At ENGIMACH 2025, Beckhoff will demonstrate how our open and scalable PC‑based control technology empowers machine builders and engineering manufacturers to achieve next‑generation performance – from ultra‑precise motion control to seamless data‑driven automation.

Whether you are building high‑speed machining centers, robotic systems, assembly lines, or metal‑forming solutions, our platform enhances productivity, reduces engineering work, optimizes cycle times, and ensures long‑term system flexibility.

Visit us at Booth 37 in Hall H12 to explore our New Automation Technology.

TwinSAFE: A distributed system for machine safety

  • execute a wide variety of different safety architectures with different form factors
  • stand‑alone safety control systems for independent operations
  • distributed safety control for managing decentralized safety requirements
  • pre‑process safety data in the I/O terminal to reduce response times
  • system‑integrated, software‑based safety control, ideal for highly complex safety applications

Learn more

The MX‑System: Control cabinet‑free automation

  • space‑saving and robust – compact, robust metal housing units replace the control cabinet
  • direct machine integration – short cable lengths
  • easy installation and maintenance – modules can be replaced by non‑specialist personnel
  • scalable modular system – modular IPC, I/O, and drive options for unique machine concepts
  • smart diagnostics via Bluetooth® – fast fault detection minimizes downtime

Learn more

XTS starter kit

  • plug‑and‑play mechatronic XTS system, optionally with No Cable Technology functionality
  • includes motor modules, guide rails, movers, support frame, control cabinet, industrial PC, and software
  • enables preliminary testing of program sequences
  • ideal for technology introduction, training, and proof‑of‑concept
  • components can be reused for future development or production setup

Learn more

EL3475 power measurement terminals: Energy consumption and grid transparency made easy

  • quick installation – pluggable RJ45 connection minimizes cabling work
  • simple commissioning – pre‑assembled voltage and current cables
  • electronic nameplates prevent configuration errors
  • precise grid analysis measures all relevant electrical values
  • direct EtherCAT integration – simple system integration for network transparency on raw data and communication with higher‑level analysis tools

Learn more

Plant Monitoring for the Process Industry with NOA

  • CPX2915 for the HMI: CPX29xx multi‑touch Control Panels are designed for the control cabinet
  • CX5140 as a NOA edge device: CX5140 has an Intel Atom® quad‑core processor with a 1.91 GHz clock rate
  • ELX3181 for sensor connection: ELX318x analog input terminal allows direct connection of intrinsically safe HART‑capable field devices located in hazardous areas (zones 0/20 or 1/21)

Learn more

Vision: Complete, system-integrated machine vision

  • camera, optics, illumination, accessories, and software from a single supplier
  • complete vision system for a seamless start
  • unique advantages during installation thanks to EtherCAT P
  • open vision solution for seamless system integration

Learn more

XPlanar: Planar motor system

  • 2D arrangement of stationary coils (tiles) and mobile permanent magnets (movers)
  • electrically passive movers with high durability and minimal maintenance
  • enables flexible, contact‑free, intelligent product transport
  • eliminates need for conveyors, belts, or robotic arms – cuts down on space and complexity
  • seamless integration with Beckhoff automation systems (e.g., EtherCAT, TwinCAT)

Learn more

At a glance

Location:
Gandhinagar, India
Date:
03.12.2025 – 07.12.2025
Exhibition center:
Helipad Exhibition Centre
Beckhoff main stand:
Hall 12, Booth 37
Opening hours:
Daily: 10:00 a.m.–06:00 p.m.
Link to exhibition:
engimach.com
Headquarters India
Beckhoff Automation Pvt. Ltd.

Suyog Platinum Tower, 9th Floor
Naylor Road, Off Mangaldas Road
Pune 411001
India

+91-20-6706 4800
info@beckhoff.co.in
www.beckhoff.com/hi-in/

Sales
+91-20-6706 4800
info@beckhoff.co.in