Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Enlit Europe

Automation technology for energy supply

At Enlit Europe 2026, the energy transition and the security of our energy supply are sure to be central to many discussions. Renewable energy sources and stable grids are essential. With PC-based control and EtherCAT, Beckhoff provides components for reliable control and monitoring of energy flows. With an IEC 60255-118-1-compliant modular phasor measurement unit and innovative connection technology for energy measuring points, we are setting new standards and delivering solutions to simplify your applications. See how our technology for energy generation, secure distribution, and storage in increasingly complex power grids performs live in action.

Visit us at Booth A.b11 in Hall A!

We're looking forward to finding out more about you and your projects!

Consumption measurement and network transparency made easy: EL3475 power measurement terminals and SCL6xxx split-core transformers

  • quick installation: pluggable RJ45 connectors
  • easy to retrofit and commission: electronic nameplates and pre-assembled cables prevent errors
  • flexible and compatible: wide selection of current transformers
  • precise grid analysis: measurement of relevant electrical values
  • direct EtherCAT integration: simple integration and data exchange with analysis tools
  • compliant with standards: grid status monitoring and transparency in accordance with Section 14a of the German Energy Industry Act (EnWG)

Learn more

Open system solution for precise phase measurement in transmission and distribution networks: Phasor measurement unit (PMU)

  • can be used worldwide: time-synchronous and precise phase measurement in distribution and supply networks in accordance with IEC 60255-118-1
  • contain faults quickly: detection of faults and their propagation with high temporal resolution in the µs range
  • easy implementation: system solution consisting of a power monitoring terminal (EL3783), synchronization terminal for distributed clocks (EL6689), and TwinCAT 3 TF8350
  • precise: 3-phase electrically isolated monitoring of current and voltage at 20 ksps

Learn more

Smart power measurement for electrical energy systems:
TwinCAT Power Collector

  • simple programming: various function blocks for measurement value acquisition and distribution
  • fast project planning: configure EL34xx EtherCAT Terminals (e.g., transformer ratio and frequency range) via CoE
  • open and communicative: deployment of measured values via modern transmission protocols such as MQTT/HTTP REST and OPC UA
  • interoperable: telecontrol protocols such as IEC 61850 and IEC 60870 are available

Learn more

Certified modules for power plant controllers compliant with standards:
TwinCAT 3 Power Control

  • versatile: integrate power generation systems into low-, medium-, and high-voltage grids in compliance with standards
  • quick to integrate: certified software blocks speed up the implementation of power plant controllers compliant with standards
  • maximum openness: supports IEC 61850, IEC 60870, MQTT, OPC UA, and all common fieldbuses
  • flexible hardware: certified for 6 CPU classes in the Beckhoff CX series
  • functional: integrated reactive power, active power, and fault ride-through capabilities

Learn more

At a glance

Location:
Vienna, Austria
Date:
10.11.2026 – 12.11.2026
Beckhoff main stand:
Hall A, Booth A.b11
Opening hours:
Tuesday–Wednesday: 9 a.m–6:30 p.m.
Thursday: 9 a.m–4 p.m
Link to exhibition:
www.enlit-europe.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com