Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EuroBLECH

28th International Sheet Metal Working Technology Exhibition

From October 20 to 23, Beckhoff will present integrated and powerful control systems for the sheet metal working industry at Euroblech 2024 in Hanover, Germany. Discover our modular product portfolio and learn how PC-based control can optimize machining processes and reduce costs.

In Hall 27, at our booth D89, we’ll show you how the MX‑System – as a pluggable system solution – reduces the footprint of your machines and systems and enables control cabinet-free automation. Also learn how you can leverage new potential for savings and improvements with TwinCAT automation software. System-integrated IoT and data analytics solutions enable you to secure important long-term competitive advantages.

We’re looking forward to seeing you there!

Next-generation motion control: TwinCAT MC3 incl. Fluid Power

  • without system discontinuity: interoperable with TwinCAT NC2
  • scalable: virtually unlimited number of axes
  • fully integrated hydraulics: manufacturer-independent control of valves, pumps, and speed-controlled drives
  • multi-core support: synchronized movement of any electrical and hydraulic axes and axis groups across all CPU cores
  • flexible: simulated and real axes can be combined
  • versatile: modular software architecture, e.g., for customer-specific profile generators, controllers, filters

Learn more

TwinCAT 3 CNC: Technology packages for EDM, additive manufacturing, and extended interpolation

  • online Adaptation (TF5262): Integration of customer-specific TcCom modules for adapting interpolation paths, tool compensation, and feed rate
  • extended Interpolation (TF5263): programming and interpolation of two independent paths within a CNC channel incl. tool radius compensations
  • AM Plus (TF5291): interfaces for predictive consideration of future contour elements and dynamic data for external processes (such as laser power or powder supply)
  • EDM Plus (TF5292): technology package for EDM

Learn more

Pluggable system solution for control cabinet-free automation:
MX-System

  • space-saving and robust: compact, robust metal housing units replace the control cabinet
  • direct machine integration: installation directly on the system shortens cables
  • easy installation and maintenance: plug-and-play modules can be replaced by non-specialist personnel
  • scalable modular system: modular IPC, I/O, and drive solutions for individual machine concepts
  • smart diagnostics via Bluetooth®: fast fault detection minimizes downtime

Learn more

Complete, system-integrated machine vision: Beckhoff Vision

  • everything from a single source: camera, optics, illumination, accessories, and software
  • seamlessly integrated: a complete vision system for the perfect start
  • easy to install: unique advantages thanks to EtherCAT P
  • flexible implementation: an open vision solution for seamless integration

Learn more

Artificial intelligence in sync with the application:
TwinCAT 3 Machine Learning

  • AI at control level: execute neural networks and machine learning algorithms directly in TwinCAT runtime
  • high-performance: accelerate hardware with optional execution on the GPU instead of the CPU
  • flexible: execution in runtime, on a local PC or remotely
  • versatile: intended for optimizing material and energy consumption, performing quality inspections, and preventive maintenance

Learn more

At a glance

Location:
Hanover, Germany
Date:
20.10.2026 – 23.10.2026
Beckhoff main stand:
Hall 27, Booth D89
Opening hours:
Tuesday–Thursday: 09:00 a.m.–06:00 p.m.
Friday: 09:00 a.m.–05:00 p.m.
Link to exhibition:
www.euroblech.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com