Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at Fachpack 2025

September 23 ̵ 25 | Nuremberg | Hall 3C, Booth 354

FACHPACK

European trade fair for packaging, technology and processing

How can you pack a rapidly expanding number of products while conserving resources and energy? This is the main challenge that the packaging industry faces today. Beckhoff will present high-performance solutions that help you overcome this and other issues from September 23 to 25 at FACHPACK 2025 in Nuremberg. These solutions include TwinCAT CoAgent, which helps you save valuable resources right from the engineering stage. TwinCAT MC3 is the next generation of motion control that lays the foundations for your sustainable packaging processes, together with a wide range of drive solutions, intelligent transport systems such as XPlanar and XTS with NCT, and system-integrated Beckhoff Vision. Our Next multi-touch control panels are sure to be the ideal match for your system. Discover our comprehensive portfolio at FACHPACK, allow us to explain its advantages in detail, and see how perfect PC-based control is for your packaging machinery yourself.

Meet us in Hall 3C at Booth 354. We are looking forward to your visit!

Efficient operation:
The CP49xx and CP59xx Next multi‑touch panel generation

  • future‑proof panel platform – integration of the latest standards
  • easy cost optimization – can be used as a built-in panel or IP65 support arm panel without changing the system design
  • high variability – individual customization options thanks to push-button extension with integrated EtherCAT and FSoE
  • flexible performance and size – Arm® 6-core CPU or Intel Atom® 2- or 4-core CPU with display diagonals from 7 to 24 inches
  • intuitive, safe operation – tried-and-tested touch technology with an extended viewing angle and anti-ghosting effect in an industrial standard HMI design
  • efficient connection – simple wiring thanks to large connection area and straight cable routing

Learn more

Intelligent transport systems for the packaging industry:
XPlanar and XTS

The XPlanar planar motor system:

  • wear-free and floating – individual 2D transport of light and heavy parts
  • small footprint – individual machine layouts and routing
  • flexible and fast – movement and processing with up to 3 m/s and 6 degrees of freedom
  • simplified handling processes – precise positioning to within a few micrometers
  • cost-efficient – save up to 50% in space and costs thanks to new planar tiles

Learn more

The XTS eXtended Transport System and XTS Hygienic:

  • high productivity – individual motion profiles decouple slow process steps
  • compact system designs – individual routes thanks to various motor modules
  • fast product changeover – software-based format changes without downtime

Learn more

MX‑System:
Pluggable system solution for control cabinet-free automation

  • space-saving and robust – tough compact metal housing units replace the control cabinet
  • direct machine integration – installation directly on the system cuts cable length
  • easy installation and maintenance – plug-and-play modules can be replaced by non-specialist personnel
  • scalable modular system – modular IPC, I/O, and drive solutions for individual machine concepts
  • smart diagnostics via Bluetooth® – fast fault detection minimizes downtimes

Learn more

XTS with No Cable Technology (NCT)

  • leverage transport time – contactless power and synchronous data transmission for subtasks such as weighing, aligning, rotating and mixing
  • optimize cycle times – movers become mobile processing stations

Learn more

Boost productivity through AI-assisted engineering:
TwinCAT CoAgent

  • program PLCs easily – code suggestions based on natural language and project context
  • configure I/O modules more efficiently – AI-assisted I/O configuration suggestions via chat
  • innovate HMI control creation – generate layouts and design proposals from sketches
  • optimize information retrieval – direct access to the Beckhoff Information System with context-related recommendations

Learn more

At a glance

Location:
Nuremberg, Germany
Date:
23.09.2025 – 25.09.2025
Beckhoff main stand:
Hall 3C, Booth 354
Opening hours:
Tuesday to Wednesday: 9 a.m. to 6 p.m.
Thursday: 9 a.m. to 5 p.m.
Link to exhibition:
www.fachpack.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com