Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at IME 2025

October 30–November 02 | Kolkata | Red Hall, Booth R255

IME

International Mining, Equipment and Minerals Exhibition

Integrate process technology into the overall control system!

Low raw material prices result in continuous pressure on costs, which is forcing mining companies to seek solutions that optimize productivity. To ensure that it remains competitive, the traditional mining industry is becoming increasingly reliant on intelligent automation solutions.
At present, the mining industry is seeking solutions based around Industry 4.0 that allow them to meet tough requirements in terms of personal safety while optimizing productivity.
Beckhoff will display their complete range of PC-based automation systems with EtherCAT at IME 2025.

Visit us in the Red Hall at Booth R255 and explore our New Automation Technology!

The control system for process automation:
PC based control

  • universal control system for all process technology applications
  • open interfaces offer flexibility and investment protection
  • extensive portfolio of components for explosion protection
  • seamless communication from zone 0 to the cloud
  • easy implementation of NOA, Ethernet‑APL, and MTP
  • highly compact I/O modules with integrated barrier
  • ATEX, IECEx, and NEC/CEC certified

Learn more

ELMxxxx: EtherCAT measurement terminals

  • precise, fast, and robust terminals for DAQ applications
  • designed for versatile use in the production industry and on the test bench
  • analog measurements with measuring accuracy in the 100 ppm (0.01%) range
  • basic series: 10…50 ksps per channel, simultaneously
  • economy series: 1 ksps per channel, multiplexed

Learn more

TwinCAT Analytics:
Complete data recording and fast analysis

  • software tool for seamless data recording and analysis
  • graphical display of analysis results via interaction with TwinCAT Scope View
  • data streaming from the machine via MQTT
  • simple drag and drop function
  • seamless integration of condition monitoring functions

Learn more

TwinCAT 3 Redundancy:
Software solutions for increased plant availability

  • TwinCAT 3 EtherCAT Redundancy offers a redundant connection to the fieldbus level to facilitate communication with the I/O level
  • TwinCAT 3 Parallel Redundancy Protocol (PRP) can be used at MES (manufacturing execution system) level and for horizontal communication between different systems
  • TwinCAT 3 Controller Redundancy is a new feature that increases the availability of the PLC

Learn more

Scalable industrial PC solutions

  • advantage at the very core
  • extremely space-saving and flexible
  • flexible mounting
  • price-optimized

Learn more

MX-System: Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system moduleson scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

At a glance

Location:
Kolkata, India
Date:
30.10.2025 – 02.11.2025
Exhibition center:
Science City ground
Beckhoff main stand:
Hall Red, Booth R255
Opening hours:
Daily: 10:00 a.m.–06:00 p.m.
Link to exhibition:
www.miningexpoindia.com
Headquarters India
Beckhoff Automation Pvt. Ltd.

Suyog Platinum Tower, 9th Floor
Naylor Road, Off Mangaldas Road
Pune 411001
India

+91-20-6706 4800
info@beckhoff.co.in
www.beckhoff.com/hi-in/

Sales
+91-20-6706 4800
info@beckhoff.co.in