DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at LIGNA 2023

Control cabinet-free automation for the woodworking industry

LIGNA

Plug-and-play for modular woodworking machines

Highly automated production lines in the woodworking and furniture manufacturing industries often take up a lot of space. The requisite control technology, which is usually housed in elaborately wired control cabinets, exacerbates this issue. Beckhoff comes to the rescue with its modular automation system with a high protection rating, from EtherCAT Box modules to the AMP and AMI distributed servo drive systems. The innovative MX-System takes a revolutionary approach to control cabinet-free machinery – because every control cabinet saved reduces space requirements, engineering and wiring costs.

We will demo all of the options at Ligna from May 15 to 19 in Hanover. Our seamless, system-integrated Vision portfolio, which includes everything from software and industrial camera systems to illumination, gives you an extra competitive edge.

We look forward to your visit in Hall 16, Booth C05.

Book your free ticket now.

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

Vision – Complete and system-integrated machine vision

  • camera, optics, illumination, accessories and software from one supplier
  • a complete vision system for direct entry
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

AMP8000: The servomotor for new savings potential

  • servomotor with directly integrated servo drive
  • unchanged motor performance values with almost identical design
  • saves material, space, costs, and assembly work

Learn more

AMI8000: Integrated servo drive for 24 to 48 V DC

  • compact, integrated servo drive for control cabinet-free machines
  • for all motion requirements in a power range extending up to 400 watts
  • fitted directly on the machine

Learn more

At a glance

Location:
Hanover, Germany
Date:
15.05.2023 – 19.05.2023
Beckhoff main stand:
Hall 16, Booth C05
Opening hours:
daily: 09:00 a.m. – 06:00 p.m.
Link to exhibition:
www.ligna.de/en
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com