Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

LIGNA

Trade Fair for the Forestry and Wood Industries

Powerful automation for woodworking

Furniture manufacturers and their mechanical engineering partners are faced with a challenge: how can they assure maximum part throughput at the highest quality standards while being placed under pressure to keep costs low? The solution lies in PC-based control, a high-performance open automation platform, and in implementing IT standards and AI-based tools such as TwinCAT CoAgent. Beckhoff supports you in setting up powerful control systems with a complete modular set of IP20 and IP65/67 system-integrated components, from EtherCAT Terminals and EtherCAT Box modules to versatile drive systems and industrial and embedded PCs with TwinCAT as automation software. The innovative MX-System takes a revolutionary approach to completely control cabinet-free machinery.

We would be happy to show you our solutions‘ full potential for woodworking and explain how they can generate further competitive advantages for you at LIGNA.

Meet us at Ligna from 26.05 to 30.05.2025 in Hanover.

We look forward to seeing you at Booth C11 in Hall 16!

Boost productivity through AI-assisted engineering: TwinCAT CoAgent

  • program PLCs easily – code suggestions based on natural language and project context
  • configure I/O modules more efficiently – AI-assisted I/O configuration suggestions via chat
  • innovate HMI control creation – generate layouts and design proposals from sketches
  • optimize information retrieval – direct access to the Beckhoff Information System with context-related recommendations

Learn more

MX-System: Pluggable system solution for control cabinet-free automation

  • space-saving and robust – tough compact metal housing units replace the control cabinet
  • direct machine integration – installation directly on the system cuts cable length
  • easy installation and maintenance – plug-and-play modules can be replaced by non-specialist personnel
  • scalable modular system – modular IPC, I/O, and drive solutions for individual machine concepts
  • smart diagnostics via Bluetooth® – fast fault detection minimizes downtimes

Learn more

Compact, modular, distributed: High-performance drive technology for any application

  • powerful drive solutions – compact single-axis, dual-axis, or multi-axis servo drive series
  • system-integrated and cost-efficient – extensive range of small compact drives in the low-voltage range
  • safety and feedback on board – TwinSAFE Safe Motion functions and multi-feedback interface available as options
  • consistently distributed – drive systems for modular and control cabinet-free machine concepts
  • high-performance and highly dynamic – a broad portfolio of translatory motors is available
  • space-saving, cost-efficient connection technology – power and feedback system in a single standard motor cable (OCT)

Learn more

AX1000 and AF1000: Economy drive system Compact, cost-efficient drive solution for various drive applications

  • maximum flexibility – supports asynchronous, synchronous, and reluctance motors
  • space-saving design – devices can be installed side by side
  • optional integrated safety functions – TwinSAFE STO/SS1 or TwinSAFE Safe Motion
  • high overload capacity – maximum performance for highly dynamic applications
  • high-performance EtherCAT interface – perfect integration in TwinCAT

Learn more

Efficient operation: The CP49xx and CP59xx Next multi-touch panel generation

  • future-proof panel platform – integration of the latest standards
  • easy cost optimization – can be used as a built-in panel or IP65 support arm panel without changing the system design
  • high variability – individual customization options thanks to push-button extension with integrated EtherCAT and FSoE
  • flexible performance and size – Arm® 6-core CPU or Intel Atom® 2- or 4-core CPU with display diagonals from 7 to 24 inches
  • intuitive, safe operation – tried-and-tested touch technology with an extended viewing angle and anti-ghosting effect in an industrial standard HMI design
  • efficient connection – simple wiring thanks to large connection area and straight cable routing

Learn more

At a glance

Location:
Hanover, Germany
Date:
26.05.2025 – 30.05.2025
Beckhoff main stand:
Hall 16, Booth C11
Opening hours:
Monday– Friday: 9 a.m.–6 p.m.
Link to exhibition:
www.ligna.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com