International Trade Show for Intralogistics Solutions and Process Management
Optimized intralogistics and efficient, AI-based process management right into the cloud: At LogiMAT, being held in Stuttgart from March 24 to 26, Beckhoff will present groundbreaking technology for open and standardized control of goods flows, from interlinking production systems to warehouse logistics and order picking through to dispatch. The economy series of ultra-compact AX1000 servo drives and AF1000 variable frequency drives or the EtherCAT EP7402 box modules with integrated MDR controller for the direct connection of DC roller motors or other BLDC motors ensure dynamic and precise processes.
Our experts will be delighted to show you how you can generate savings by using the MX-System for control cabinet-free automation or how much time you can save on engineering and operation with our AI-supported TwinCAT CoAgent assistant. Don’t miss our innovations: come visit us at LogiMAT.
Visit us at Logimat at Booth C20 in Hall 3!
MX-System: Pluggable system solution for control cabinet-free automation
- space-saving and robust – compact, robust metal housing units replace the control cabinet
- direct machine integration – installation directly on the system shortens cables
- easy installation and maintenance – plug-and-play modules can be swapped out by non-expert staff
- scalable modular system – modular IPC, I/O, and drive solutions for individual machine concepts
- smart diagnostics via Bluetooth® – fast fault detection minimizes downtime
An AI assistant for the entire automation lifecycle: TwinCAT 3 CoAgent
- program more efficiently – language-based code suggestions for PLC, HMI, and IO configuration
- optimized information retrieval − access to the Beckhoff Information System with context-related recommendations
- open – can be combined with various AI models
- minimize downtime – AI-supported error diagnostics and problem solving
- increase transparency – commission data analysis while operations are running
- guided troubleshooting – automatically generated repair instructions
The latest PLC generation leaps ahead in terms of performance
TwinCAT PLC++ is the latest PLC generation available. Runtime and engineering are improved, creating significant added value, and the switch is easy to make without losing current TwinCAT function – a real plus plus for users.
Further highlights of TwinCAT
- TwinCAT Runtime for Linux® – better hardware efficiency gained by executing multiple runtimes on one computer
- TwinCAT MC3 – optimized CPU usage through multi-core and multi-task support
- TwinCAT Core Boost – optimum performance by overclocking individual cores
Economy drive system: AX1000 economy servo drive and AF1000 economy variable frequency drive
- cost-effective − function- and cost-optimized servo drives and variable frequency drives
- high-performance and flexible – single- and double-axis variants with single-phase and three-phase infeed
- optional safety functions − TwinSAFE STO/SS1 (AF1000) or TwinSAFE Safe Motion (AX1000)
- universal − suitable for asynchronous, synchronous, and reluctance motors
- space-saving installation − install multiple devices side by side without a gap
- comprehensive integration − design, commissioning, and diagnostics with TwinCAT
- versatile expandability − integrated 24 V power supply for I/Os and motor brake (AX1000)
At a glance
- Location:
- Stuttgart, Germany
- Date:
- 24.03.2026 – 26.03.2026
- Beckhoff main stand:
- Hall 3, Booth C20
- Opening hours:
-
Tuesday–Thursday: 9 a.m.–5 p.m.
- Link to exhibition:
- www.logimat-messe.de
Beckhoff Automation GmbH & Co. KG
Hülshorstweg 20
33415 Verl
Germany
+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/
+49 5246 963-0
sales@beckhoff.com