Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

offshore-plattform-CNOOC-stage © Aoling/CNOOC
© Aoling/CNOOC

Beckhoff at OTC 2026

May 4-7 | NRG Park, Houston, TX | Booth #2922

Offshore Technology Conference

Data Acquisition Made Easy with Beckhoff

This year's OTC is fast approaching, and we're fueled with excitement to showcase our all-in-one automation and IoT platform tailored for the oil, gas, and petrochem sectors! Head over to Beckhoff booth #2922 to discover solutions designed to elevate your operations and satisfy the rigorous control, networking, and explosion protection requirements in offshore and process environments.

Our holistic approach to integrating hardware, software, and networking sets us apart, enabling seamless connectivity for both legacy and new process equipment to the cloud and higher-level systems for advanced measurement, condition monitoring, and data analysis. Our PC-based control solutions facilitate smooth horizontal and vertical integration across systems and processes.

Join the Beckhoff community at our booth party: Tuesday, May 5, 2-4 p.m.
Grab some drinks and apps while networking with Beckhoff engineers, industry experts, and other industry professionals.

We can't wait to see you there!

ELX EtherCAT Terminals and EPX EtherCAT Box

  • the DIN rail mounted ELX EtherCAT Terminals combine a safety barrier with signal terminal functionality to optimize any process application requiring large signal diversity and cabling flexibility
  • IP 20-rated ELX modules
  • the I/O system is also available in IP 67-rated form factors with EPX series EtherCAT Box modules for field installation
  • both series support direct connection of field devices up to Zone 0/20 and rated for use in Zone 2/22

Learn more

CPX Ex panels

  • ideal for process applications, the robust CPX series Ex panels offer rugged and sleek operator interfaces in explosion-proof aluminum housings
  • they accommodate an optional integrated CPU as a Panel PC
  • flexible mounting options and capacitive touch technology for operation in harsh environments in Zone 2/22

Learn more

TwinCAT for process control

  • the universal software platform for automation covers control, communication, condition monitoring, HMI and more in one all-purpose engineering environment
  • secure cloud connectivity via TwinCAT IoT and cloud-based analysis functionality via TwinCAT Analytics
  • easily integrates with NAMUR, HART and FDT/DTM
  • twinCAT supports OPC UA, MQTT, AMQP and other industry standards for secure, vendor-independent data communication, regardless of the application type

Learn more

Ethernet-APL I/O solutions

  • Ethernet-APL enables Ethernet-based communication from field devices to control systems in process plants
  • adoption is limited by new technology, few available devices, and minimal benefit for simple sensors
  • Beckhoff integrates Ethernet-APL into modular EtherCAT terminals for safe, flexible field device connectivity across hazardous zones

Learn more

TwinCAT IoT

  • we can help you get from zone 0 to the cloud with barrier-free communication via flexible and open PC-based controls technology
  • cloud communication is assured via TwinCAT IoT software or IoT Bus Couplers that can connect your plant floor according to IoT and digitalization concepts

Learn more

TwinCAT/BSD

  • TwinCAT/BSD provides an alternative operating system for all of the latest Beckhoff Industrial PC (IPC) platforms
  • TwinCAT/BSD combines the TwinCAT runtime with FreeBSD, an industrially proven and reliable open-source operating system
  • Beckhoff also offers powerful TwinCAT software solutions for Windows and Linux OS options

Learn more

At a glance

Location:
Houston, TX, United States
Date:
04.05.2026 – 07.05.2026
Exhibition center:
NRG Park
Beckhoff main stand:
Booth #2922
Opening hours:
Monday: 10:45 a.m.–5:00 p.m.
Tuesday–Wednesday: 9:00 a.m.–5:00 p.m.
Thursday: 9:00 a.m.–2:00 p.m.
Link to exhibition:
2026.otcnet.org
Headquarters United States
Beckhoff Automation LLC

13130 Dakota Avenue
Savage, MN 55378
United States

+1 952 890-0000
beckhoff.usa@beckhoff.com
www.beckhoff.com/en-us/

Sales
+1 877 894-6228
sales.usa@beckhoff.com