Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

SENSOR+TEST

Cutting-edge, system‑integrated measurement technology with PC‑based control

Experience high-end measurement technology from sensor connection to the cloud. Beckhoff will be presenting end-to-end measurement chains for test benches and DAQ applications at Sensor+Test from June 9 to 11 at Booth 330 in Hall 1.

Numerous companies in the automotive, e-mobility, and hydrogen industries, as well as certified testing institutes, rely on our system-integrated measurement technology with PC‑based control. New: EtherCAT Terminals with high-precision multifunction I/Os expand the range of applications. As a highlight, we will show you how our energy measurement range has been expanded with a pluggable solution for distributed power management.

Discover our practice-oriented measurement technology concept live. We'll see you there!

The Beckhoff measurement chain:
An integrated solution right up to cloud level

Optimal interlocking of hardware and software modules provides a complete measurement chain:

  • variable:IP20 and IP67 sensor connection to I/O modules
  • high‑performance: high‑precision and time‑synchronized data transmission with EtherCAT and EtherCAT G
  • versatile: software integration of all functions in TwinCAT
  • flexible: configure standard and precision measurement technology as required
  • open: combine Beckhoff Measurement Technology with existing controls

Learn more

Cascaded cell voltage measurement with EtherCAT Terminals: EL3008‑0003 (8 x ±3 V) and EL3008‑0005 (8 x ±5 V)

  • precise, fast, and high-resolution: short and long‑term monitoring of individual cell voltages, e.g. in accumulators and fuel cells
  • multi‑functional: measurement of stacked voltages up to 1,500 V CAT II
  • efficient: fewer test leads when recording big cell stacks thanks to cascade wiring

Learn more

Consumption measurement and network transparency made easy and retrofittable: EL3475 power measurement terminals and SCL6xxx split-core transformers

  • quick installation: pluggable RJ45 connectors minimize cabling work
  • easy to retrofit and commission: electronic nameplates and pre-assembled cables prevent configuration errors
  • flexible and compatible: wide selection of current transformers
  • precise grid analysis: measurement of all relevant electrical values
  • direct EtherCAT integration: simple system integration and communication with higher-level analysis tools

Learn more

Sensor fusion for alignment and condition monitoring:
EP3751‑0260 axis gyroscope

  • spatial orientation: 3‑axis accelerometer combined with 3-axis gyroscope
  • precise and fast: high resolution (20 bits) and sample rate (4 kHz)
  • versatile: dynamic detection of rotational movement, acceleration (vibrations), and component positions
  • robust: IP67‑protected housing, high immunity to vibration, shock, and EMC

Learn more

At a glance

Location:
Nuremberg, Germany
Date:
09.06.2026 – 11.06.2026
Beckhoff main stand:
Hall 1, Booth 330
Link to exhibition:
www.sensor-test.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com