Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

The Battery Show Europe

The Largest Advanced Battery and H/EV Technology Event in Europe

As an innovative automation provider, Beckhoff will be joining the community for battery, electric, and hybrid vehicle technology when it gets together at The Battery Show Europe from June 9 to 11 in Stuttgart. Use PC-based control to design your battery production in a highly flexible and efficient manner – for high output with low resource consumption.

Experience the possibilities that are opened up by Linux®‑based real-time controllers with virtual PLC, powerful industrial PCs including a new generation of control panels, and the economy drive system live. Our system-integrated measurement technology also supports your tests with precise EtherCAT Terminals: from battery packs to complete test benches – Beckhoff is your contact for innovative battery production solutions.

We look forward to seeing you at Booth G30 in Hall 1 and discussing your upcoming projects!

Linux®‑based real-time control: TwinCAT for Linux® and virtual PLC

  • virtual control: distribution of TwinCAT runtimes and functions in containers
  • maximized flexibility: virtual control systems can be easily scaled and adapted
  • minimized costs: less need for physical hardware
  • efficient maintenance: perform software upgrades centrally
  • central engineering: cross-network communication and programming via ADS‑over‑MQTT

Learn more

Efficient operation:
The CP46xx and CP56xx Next multi‑touch panel generation

  • easy cost optimization: can be used as a built-in panel or IP65 support arm panel without changing the system design
  • high variability: individual customization options thanks to push-button extension with integrated EtherCAT and FSoE
  • flexible performance and size: Arm® Cortex® 6‑core CPU or Intel Atom® 2- or 4‑core CPU with display diagonals from 7 to 23.8 inches
  • intuitive, safe operation: touch technology with an extended viewing angle and anti-ghosting effect

Learn more

Highly optimized and fully system-integrated:
AX1000, AM1000, and AF1000 economy drive system

  • function and cost-optimized: high-performance drive system comprised of AM1000 synchronous servomotors, AX1000 servo drives, and AF1000 variable frequency drives
  • variable: AM1000 and AX1000 available as a servo drive system in power output ratings up to 1 kW (230 V AC) and 1.7 kW (400 V AC); AF1000 up to 5.5 kW
  • easy to implement: plug-and-play commissioning and diagnostics with TwinCAT tools
  • optimized design: compact and cost-efficient
  • quick installation: robust connectors

Learn more

Cascaded cell voltage measurement with EtherCAT Terminals:
EL3008‑0003 (8 x ±3 V) and EL3008‑0005 (8 x ±5 V)

  • precise, fast, and high-resolution: short and long‑term monitoring of individual cell voltages, e.g. in accumulators and fuel cells
  • multi‑functional: measurement of stacked voltages up to 1,500 V CAT II
  • efficient: fewer test leads when recording big cell stacks thanks to cascade wiring

Learn more

At a glance

Location:
Stuttgart, Germany
Date:
09.06.2026 – 11.06.2026
Beckhoff main stand:
Hall 1, Booth G30
Opening hours:
Tuesday–Wednesday: 9:00 a.m.–5:00 p.m.
Thursday: 9:00 a.m.–3:00 p.m.
Link to exhibition:
www.thebatteryshow.eu/en
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com