Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

VISION

World's leading trade fair for machine vision

Join us in Stuttgart from October 6–8, 2026 as we showcase our latest innovations in hardware and software for vision applications at Vision – the world’s leading exhibition for machine vision. By integrating TwinCAT Vision directly into the controller, we have forged a powerful link between the disciplines of image processing and general control tasks: camera images can easily be used as sensory input variables for the controller and for deriving responses.

As a specialist for system-integrated automation solutions, we will also showcase the full spectrum of PC and EtherCAT-based control technology as well as pioneering solutions for applications in a wide variety of industries and sectors.

We look forward to seeing you at Booth 10F10 in Hall 10.

Complete, system-integrated machine vision: Beckhoff Vision

  • everything from a single source: camera, optics, illumination, accessories, and software
  • seamlessly integrated: a complete vision system for the perfect start
  • easy to install: unique advantages thanks to EtherCAT P
  • flexible implementation: an open vision solution for seamless integration

Learn more

System-integrated image processing for optimized processes:
TwinCAT Vision

  • platform-independent: integration of all image processing applications directly into the PC‑based control platform
  • perfectly coordinated: code detection, measurement, and identification
  • open: integration of freely selectable line-scan and area-scan cameras with support for the GigE Vision standard

Learn more

Complete data recording and fast analysis: TwinCAT Analytics

  • transparent processes: software for seamless data recording and analysis
  • gain insights from data: graphical representation of analysis results
  • system-integrated and open: data streaming via MQTT
  • fast engineering: implement functions via drag and drop
  • flexible use: from condition monitoring to process optimization and quality assurance

Learn more

Artificial intelligence in sync with the application:
TwinCAT 3 Machine Learning

  • AI at control level: execute neural networks and machine learning algorithms directly in TwinCAT runtime
  • seamless integration: artificial intelligence can be part of the PLC code
  • high-performance: hardware acceleration with optional execution on the GPU instead of the CPU
  • flexible: execution in runtime, on a local PC or remotely
  • versatile: intended for optimizing material and energy consumption, reducing scrap, performing quality inspections, and preventive maintenance

Learn more

At a glance

Location:
Stuttgart, Germany
Date:
06.10.2026 – 08.10.2026
Beckhoff main stand:
Hall 10, Booth 10F10
Opening hours:
Daily: 9 a.m.–5:00 p.m.
Link to exhibition:
www.messe-stuttgart.de/vision
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com