Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TC399x | TwinCAT 3 Restricted RuntimeNew

The TwinCAT 3 Restricted Runtime license was specially developed to run over many hours in continuous integration, continuous deployment, and simulation processes. It enables flexible, recurrent use in development and test environments, but is not suitable for live operation.

The scope of delivery includes a defined selection of licenses for TwinCAT 3 products that are specifically tailored to simulation and automation tests without physical I/O systems, such as EtherCAT or other fieldbuses. The basic TC3998-0194 license must be purchased in order to use this product. After the initial purchase of the basic license for the first system, all additional systems can be equipped with TC3999-0194 add-on licenses.

Through an integrated sanction function, the software automatically switches to TwinCAT’s configuration mode after six hours of operation during runtime; this stops the program. The software can be run for a further 6 hours by restarting it, and restarts can be repeated as often as required.

The software is delivered and licensed exclusively via a TwinCAT USB dongle (C9900-L100-0033). All the TwinCAT 3 runtime licenses that are included are issued for the highest platform level (94).

Product licenses already included:

  • TC1220 | TwinCAT 3 PLC/C++/MATLAB® and Simulink®
  • TC1701 | TwinCAT 3 Usermode Runtime: External Control
  • TC1702 | TwinCAT 3 Usermode Runtime: Fast As Possible
  • TF1420 | TwinCAT 3 Runtime for FMI
  • TF2045 | TwinCAT 3 HMI Clients Pack 100
  • TF2090 | TwinCAT 3 HMI Targets Pack 100
  • TF3500 | TwinCAT 3 Analytics Logger
  • TF3520 | TwinCAT 3 Analytics Storage Provider
  • TF3550 | TwinCAT 3 Analytics Runtime
  • TF3600 | TwinCAT 3 Condition Monitoring
  • TF3650 | TwinCAT 3 Power Monitoring
  • TF3685 | TwinCAT 3 Weighing Library
  • TF3710 | TwinCAT 3 Interface for LabVIEW™
  • TF5850 | TwinCAT 3 XTS
  • TF5890 | TwinCAT 3 XPlanar
  • TF6100 | TwinCAT 3 OPC UA
  • TF6250 | TwinCAT 3 Modbus TCP
  • TF6310 | TwinCAT 3 TCP/IP
  • TF6311 | TwinCAT 3 TCP/UDP Realtime
  • TF6420 | TwinCAT 3 Database Server
  • TF6421 | TwinCAT 3 XML Server

Restrictions:

  • Use on production systems (physical machines) not permitted
  • Delivery and use with TwinCAT USB dongle C9900-L100-0033
  • Runtime 6 hours, then automatic program stop and switch to TwinCAT configuration mode
  • Use of physical I/O systems (EtherCAT, other fieldbuses) not possible
  • Use of an add-on license requires initial purchase of a basic license

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

Technical dataTC399x
Operating systemWindows 10, Windows 11, TwinCAT/BSD
CPU architecturex64
Ordering information
TC3998-0194TwinCAT 3 Restricted Runtime (Basic license)
TC3999-0194TwinCAT 3 Restricted Runtime (Add-on license)
C9900-L100-0033License key USB stick for TwinCAT 3.1, factory-installed licenses

Example showing the correct sequence for the order process for TC3998-0194:

1. C9900-L100-0033 + 2. TC3998-0194

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use