Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP7412-9071 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 4 A, STO, TwinSAFE LogicNew

The EP7412-9071 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 24/48 V DC conveyor roller motors or other BLDC motors with max. 4 A. Two additional digital inputs/outputs per channel enable the connection of light barriers or actuators, for example.

 

The EP7412-9071 takes over the complete control of a roller motor irrespective of the manufacturer of the conveyor or the motor. Maximum rated current, acceleration or deceleration ramps and various other parameters can be configured, allowing a wide range of customization for different applications. The motors are controlled without sensors.

 

The EtherCAT Box has integrated cables for EtherCAT, sensors, motors and power supply and can be wired directly from box to box without additional cables. This offers enormous cost savings. The power supply is via M12 L-coded cables with max. 16 A per logic and load voltage. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load, via the calculation of an I²T model, offers maximum operational reliability. The integrated FSoE safety electronics enable safety-oriented shutdown of the motors.

Product status:

regular delivery

Product information

GeneralEP7412-9071
ProtocolTwinSAFE/Safety over EtherCAT
Bus interfaceIN: EtherCAT cable, M8 socket, 4-pin, A-coded, shielded
OUT: EtherCAT cable, M8 socket, 4-pin, A-coded, shielded
Supply voltage electronics24 V DC (-15%/+20%)
Supply voltage power18…48 V DC
Distributed clocksyes
Power supply connectionfeed: power cable, M12 male socket, 5-pin, l-coded
downstream connection: power cable, M12 female socket, 5-pin, l-coded
Electrical isolation500 V
Current consumption from UStyp. 150 mA
Weight1250 g
Operating temperature0…50°C
Storage temperature-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP54 (according to EN 60529)/variable
Approvals/markingsCE, UL, TÜV SÜD
Special featuresintegrated cables, STO via FSoE
MotionEP7412-9071
Technologymotor controller for roller conveyor systems and BLDC motors
Number of channels2
Rated load voltage48 V DC
Load typeBLDC
Output current (rms)4 A
Peak current (rms)max. 8.0 A for 1 s
PWM clock frequency16 kHz
Current controller frequency32 kHz
Position controller frequency16 kHz
Speed controller frequency16 kHz
Digital input/outputEP7412-9071
Max. output currentmax. 0.5 A per channel, max. 1 A Isum per sensor cable, including sensor power supply
Input/output connections4 digital inputs or outputs
Signal voltage “0”-3…+5 V
Signal voltage “1”11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Rotating field frequency0…599 Hz
Sensor supply24 V DC from US, short-circuit proof, max. 0.5 A per M12 sensor cable
TwinSAFEEP7412-9071
Realization STOinitiated by TwinSAFE Logic via FSoE
Fault response time≤ watchdog time (parameterizable)
Housing dataIntegrated cables
Dimensions (W x H x D)309 mm x 94 mm x 25 mm (without cables)
Materialaluminum die-cast, PC-ABS
Installation2 fixing holes 6.5 mm diameter for M6

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use