Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EC1110 | EtherCAT Terminal extension, RJ45, angled, push-inNew

Image similar, may contain optional accessories
EC1110 | EtherCAT Terminal extension, RJ45, angled, push-in

EC1110 | EtherCAT Terminal extension, RJ45, angled, push-in

Image similar, may contain optional accessories
EC1110 | EtherCAT Terminal extension, RJ45, angled, push-in

EC1110 | EtherCAT Terminal extension, RJ45, angled, push-in

X1 OUT
Run | X1 Link/Act
EC1110 | EtherCAT Terminal extension, RJ45, angled, push-in

EC1110 | EtherCAT Terminal extension, RJ45, angled, push-in

EC1110 | EtherCAT Terminal extension, RJ45, angled, push-in

EC1110 | EtherCAT Terminal extension, RJ45, angled, push-in

The EC1110 EtherCAT extension is placed at the end of an EtherCAT Terminal segment or an Embedded PC from the CX series and offers the option of extending the EtherCAT network in the form of a line topology. Due to the angled RJ45 socket, the cable can be fed directly into the cable channel without the need for a larger bending radius.

 

Special features:

  • connection technology: 1 x RJ45 socket, angled
  • connection lengths: up to 100 m
  • extension of an EtherCAT network in line topology

 

The EC1110 has an RJ45 socket, which enables the connection of an Ethernet cable with RJ45 plug and establishes a connection to another EtherCAT segment or to individual EtherCAT devices. The E-bus signals are converted to 100BASE-TX Ethernet signal representation in a continuous process. Power supply to the EC1110 electronics is via the E-bus. No parameterization or configuration is required.

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

GeneralEC1110
Internal communication protocolEtherCAT
Communication interfaceEC1110
Number of ports1
FunctionConversion of the E-bus signals to 100BASE-TX Ethernet for extension of the EtherCAT network
ProtocolEtherCAT
Transmission typehalf or full duplex
Data transfer mediumEthernet/EtherCAT cable (at least Cat.5), shielded
Transmission rate100 Mbit/s
Delaytyp. 1 µs
Cable length | Point-to-pointmax. 100 m
Connection technologyRJ45
Connection technology | Contact typesocket
XFCEC1110
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationEC1110
Electronics | Supply voltagevia E-bus
E-bus | Current consumptiontyp. 130 mA
Environmental conditionsEC1110
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsEC1110
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataEC-39
Weightapprox. 70 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)42 mm
Dimensions | Width (lined up)39 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Power contact | "+" (left)no
Power contact | "-" (left)no
Power contact | "⏚" (left)
no

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use