Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED1837 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, push-inNew

Image similar, may contain optional accessories
ED1837 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, push-in

ED1837 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, push-in

Image similar, may contain optional accessories
ED1837 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, push-in

ED1837 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, push-in

Ch. 1 | Ch. 9 DI
Ch. 2 | Ch. 10 DI
Ch. 3 | Ch. 11 DI
Ch. 4 | Ch. 12 DI
Ch. 5 | Ch. 13 DI
Ch. 6 | Ch. 14 DI
Ch. 7 | Ch. 15 DI
Ch. 8 | Ch. 16 DI
Ch. 17 | Ch. 25 DI
Ch. 18 | Ch. 26 DI
Ch. 19 | Ch. 27 DI
Ch. 20 | Ch. 28 DI
Ch. 21 | Ch. 29 DI
Ch. 22 | Ch. 30 DI
Ch. 23 | Ch. 31 DI
Ch. 24 | Ch. 32 DI
Power contact
+24 V DC
Power contact
0 V
Ch. 1 | Ch. 9 digital input
Ch. 2 | Ch. 10 digital input
Ch. 3 | Ch. 11 digital input
Ch. 4 | Ch. 12 digital input
Ch. 5 | Ch. 13 digital input
Ch. 6 | Ch. 14 digital input
Ch. 7 | Ch. 15 digital input
Ch. 8 | Ch. 16 digital input
Ch. 17 | Ch. 25 digital input
Ch. 18 | Ch. 26 digital input
Ch. 19 | Ch. 27 digital input
Ch. 20 | Ch. 28 digital input
Ch. 21 | Ch. 29 digital input
Ch. 22 | Ch. 30 digital input
Ch. 23 | Ch. 31 digital input
Ch. 24 | Ch. 32 digital input
ED1837 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, push-in

ED1837 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, push-in

ED1837 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, push-in

ED1837 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable, push-in

The ED1837 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in electrically isolated form, to the higher-level automation device. The EtherCAT Terminal contains 32 channels whose signal state is indicated by LEDs. The power contacts are looped through. With the ED1837, the reference ground for all inputs is the 0 V DC power contact.

 

Special features:

  • positive switching
  • adjustable filter times for reliable signal detection depending on the application
  • suitable for both fast and slow signal curves
  • direct connection of multi-channel sensors in single-ended connection technique in the smallest space

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 1st quarter 2026

Product information

GeneralED1837
Number of channels | Total32
Internal communication protocolEtherCAT
Digital inputED1837
Standard digital | Positive switching
Number of channels32
Connection technology1-wire
Signal range | Nominal24 V DC
Signal range | Technical20.4…28.8 V DC
SpecificationEN 61131-2, type 1/3
“0” signal voltage-3…+5 V DC
“1” signal voltage11…30 V DC
Input filtertyp. 0.1 ms, 0.5 ms, 1 ms, 3 ms, 10 ms, 20 ms (adjustable)
Input currenttyp. 3 mA
XFCED1837
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED1837
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 55 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptiontyp. 30 mA + load
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED1837
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED1837
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-24-2x16pin
Weight100 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)27 mm
Dimensions | Width (lined up)24 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Plug-in wiring levelno
Connection technologypush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (rechts)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact “⏚” yes

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use