Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED1859 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, push-inNewPreferred type

The digital ED1859 EtherCAT Terminal combines eight digital inputs and eight digital outputs on a single device. The signal state of the channels is indicated by LEDs. The reference ground for all inputs is the 0 V power contact; the outputs are fed via the 24 V DC power contact.

 

Special features:

  • compact design by combining inputs and outputs in one terminal
  • no bouncing due to mechanical switches thanks to 3 ms input filter
  • short-circuit proof and protected against polarity reversal with output current up to 0.5 A

The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

regular delivery

Product information

GeneralED1859
Number of channels | Total16
Internal communication protocolEtherCAT
Digital inputED1859
Standard digital | Positive switching
Number of channels8
Connection technology1-wire
Signal range | Nominal24 V DC
SpecificationEN 61131-2, type 1/3
Signal voltage “0”-3…+5 V DC
Signal voltage “1”11…30 V DC
Input filtertyp. 3 ms
Input currenttyp. 3 mA
Digital outputED1859
Standard digital | Positive switching
Number of channels8
Load typeresistive, inductive, capacitive
Connection technology1-wire
Signal range | Nominal24 V DC
Signal range | Technical20.4…28.8 V DC
Output currentmax. 0.5 A per channel
Short-circuit proofyes
Short-circuit current limittyp. < 2 A
Output stagepush
Switching times | TONtyp. 140 µs
Switching times | TOFFtyp. 300 µs
Reverse polarity protectionyes
Switching-off energy | Inductive< 150 mJ per channel
XFCED1859
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED1859
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 85 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptiontyp. 20 mA + load
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED1859
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED1859
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL
Housing dataED-12-16pin
Weightapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (stacked)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection mechanismpush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use