Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL3446-0013 | EtherCAT Terminal, 6-channel analog input, current, 333 mV, 24 bit, distributed power measurementNew

Image similar, may contain optional accessories
EL3446-0013 | EtherCAT Terminal, 6-channel analog input, current, 333 mV, 24 bit, distributed power measurement

EL3446-0013 | EtherCAT Terminal, 6-channel analog input, current, 333 mV, 24 bit, distributed power measurement

Run
L1 OK
L2 OK
L3 OK
Device error
L4 OK
L5 OK
L6 OK
IL1
IL2
IL3
N
IL4
IL5
IL6
N
EL3446-0013 | EtherCAT Terminal, 6-channel analog input, current, 333 mV, 24 bit, distributed power measurement

EL3446-0013 | EtherCAT Terminal, 6-channel analog input, current, 333 mV, 24 bit, distributed power measurement

The EL3446-0013 EtherCAT Terminal enables measurement of all relevant electrical data in the supply grid and performs simple pre-evaluations. Since the EL3446-0013 itself has no voltage inputs, the measured voltage values are transmitted via EtherCAT from an EL3443 to be installed once per network. The current in the connectable phases – of which there are up to six – is fed in via simple current transformers. All measured currents and voltages are available as RMS values. In the EL3446-0013, the active power and the energy consumption for each phase are calculated. RMS values are available for voltage U and current I as well as active power P, apparent power S, reactive power Q, frequency f, phase shift angle cos φ, and harmonics. The EL3446-0013 offers options for comprehensive network analysis and energy management.

 

The 333-mV power interface is ideal for use with Rogowski coils, whether they have a built-in integrator circuit or not.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

Technical dataEL3446-0013
Number of inputs6 x current
Oversampling factor
Distributed clocksoptional (necessary for distributed power measurement)
Update interval100 ms
Measured valuescurrent (and with the EL3443: voltage, effective, reactive and apparent power, active, reactive and apparent energy, cos φ, frequency, THD, harmonic (up to 40th harmonic))
Measuring voltage
Measuring current333 mV (AC/DC), via measuring transformers x A/333 mV
Measurement error/uncertainty0.3% relative to full scale value (I),
0.6% calculated value (see documentation)
Update timenet-synchronous
Monitoring functionundercurrents/overcurrents (adjustable)
Electrical isolation2500 V
Current consumption E-bustyp. 120 mA
Current consumption power contacts
Special featuresIn combination with an EL3443, the EL3446 allows the measurement of real power values (for apparent, reactive and active power) via distributed power measurement.
Weightapprox. 75 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Approvals/markingsCE, UL
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A
Dimensions (W x H x D)12 mm x 100 mm x 68 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use