Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED4072 | EtherCAT Terminal, 2-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-inNew

Image similar, may contain optional accessories
ED4072 | EtherCAT Terminal, 2-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

ED4072 | EtherCAT Terminal, 2-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

Image similar, may contain optional accessories
ED4072 | EtherCAT Terminal, 2-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

ED4072 | EtherCAT Terminal, 2-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

Run






Ch. 1 error
Ch. 2 error





Power contact
+24 V DC
Power contact
0 V
Ch. 1 analog output
Ch. 2 analog output
+24 V DC
+24 V DC
+24 V DC
Shield
GND
GND
0 V
0 V
0 V
Shield
ED4072 | EtherCAT Terminal, 2-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

ED4072 | EtherCAT Terminal, 2-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

ED4072 | EtherCAT Terminal, 2-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

ED4072 | EtherCAT Terminal, 2-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, single-ended, 2 ksps, push-in

The ED4072 analog output terminal is a universal 10 V/20 mA output module in the 16-bit class for simple control tasks. Standard signals in the -10/0...+10 V or -20/0/+4...+20 mA ranges can be generated per channel. CoE can be used to set each channel to U or I mode in TwinCAT or from the controller.

 

The voltage and current outputs are single-ended, meaning that they each refer to the 0 V DC power contact. All outputs are digitized with a 16-bit resolution and transmitted to the higher-level automation system under electrical isolation. With a technical output range of ±107% of the nominal range, unconventional setpoints, such as for error reporting purposes, can also be output. The current outputs can have high load resistances and report overload, wire break, or – in the case of voltage outputs – a short circuit.

 

The ED4072 terminal has 24 V/0 V DC contacts for the supply of the actuators.

 

Special features:

  • combined output terminal: 10 V/20 mA
  • output range ±107%
  • 2 ksps conversion rate per channel for standard automation tasks
  • high output power at 20 mA: load up to 750 Ω
  • output diagnostics: short circuit for voltage output, wire break for current output

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 1st quarter 2026

Product information

GeneralED4072
Number of channels | Total2
Internal communication protocolEtherCAT
Analog outputED4072
Voltage
Number of channelsmax. 2
Load typeohmic
Connection technology2-wire, 3-wire, 4-wire
Resolution | Technical16 bits, including sign
Resolution | Process data327.67... µV
Display | Process dataREAL32, INT16
Conversion typemultiplex
Conversion timemin. 500 µs per channel
Conversion ratemax. 2 ksps per channel
Signal range | Nominal-10…+10 V, 0…10 V
Signal range | Technical-10.73…+10.73 V
Signal range | Full scale value (FSV)10 V
Load> 2 kΩ
Ground referencesingle-ended
Accuracy/uncertainty | Of the FSV (23°C)typ. < ±0.07%
Accuracy/uncertainty | Of the FSVtyp. < ±0.07%
Current
Number of channelsmax. 2
Load typeohmic
Connection technology2-wire, 3-wire, 4-wire
Resolution | Technical16 bits, including sign
Resolution | Process data655.35… nA
Display | Process dataREAL32, INT16
Conversion typemultiplex
Conversion timemin. 500 µs per channel
Conversion ratemax. 2 ksps per channel
Signal range | Nominal-20…+20 mA, 0…20 mA, 4…20 mA
Signal range | Technical-21.47…+21.47 mA
Signal range | Full scale value (FSV)20 mA
Load< 750 Ω
Ground referencesingle-ended
Accuracy/uncertainty | Of the FSV (23°C)typ. < ±0.07%
Accuracy/uncertainty | Of the FSVtyp. < ±0.07%
XFCED4072
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED4072
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 100 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A DC
Power contacts | Current consumptiontyp. 60 mA
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED4072
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED4072
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-16pin
Weight60 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)15 mm
Dimensions | Width (lined up)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Plug-in wiring levelno
Connection technologypush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (rechts)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact “⏚” yes

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use