Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED5002 | EtherCAT Terminal, 2-channel encoder interface, SSI, push-in

Image similar, may contain optional accessories
ED5002 | EtherCAT Terminal, 2-channel encoder interface, SSI, push-in

ED5002 | EtherCAT Terminal, 2-channel encoder interface, SSI, push-in

Image similar, may contain optional accessories
ED5002 | EtherCAT Terminal, 2-channel encoder interface, SSI, push-in

ED5002 | EtherCAT Terminal, 2-channel encoder interface, SSI, push-in

Run
Ch. 1 data
Ch. 1 error
Ch. 2 data
Ch. 2 error



UP 24V





Power contact
+24 V DC
Power contact
0 V
Ch. 1 encoder data+
Ch. 1 encoder clock+
+24 V DC
0 V
+24 V DC
0 V
Ch. 2 encoder data+
Ch. 2 encoder clock+
Ch. 1 encoder data-
Ch. 1 encoder clock-
+24 V DC
0 V
+24 V DC
0 V
Ch. 2 encoder data-
Ch. 2 encoder clock-
ED5002 | EtherCAT Terminal, 2-channel encoder interface, SSI, push-in

ED5002 | EtherCAT Terminal, 2-channel encoder interface, SSI, push-in

ED5002 | EtherCAT Terminal, 2-channel encoder interface, SSI, push-in

ED5002 | EtherCAT Terminal, 2-channel encoder interface, SSI, push-in

The ED5002 EtherCAT Terminal is an SSI master for the direct connection of two absolute transducers with Synchronous Serial Interface (SSI). Single-turn and multi-turn encoders are supported. The encoder can be supplied with 24 V DC directly via the connection points of the terminal. The EL9505 can be used for an optional 5 V DC encoder supply.

 

Extensive parameterization options allow optimum adaptation to different encoder types.

 

Special features:

  • parameterization possible per channel
  • baud rate up to max. 2 MHz
  • coding: gray and binary
  • data length up to 32 bits, flexibly adjustable
  • separate evaluation of up to 8 bits in the process data

 

The ED5002 offers a multiple transmission mode for clock pulses to check the data integrity. The distributed clocks function is used to read the position value, precisely synchronized with other processes. If the distributed clock function is disabled, the ED5002 cycles synchronously with the EtherCAT cycle. The encoder profile allows simple and fast linking of the process data to motion control applications.

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

product announcement | estimated market release 1st quarter 2026

Product information

GeneralED5002
Number of channels | Total2
Internal communication protocolEtherCAT
Position interfaceED5002
Number of channels2
Functionabsolute encoder with SSI, multi-turn and single-turn
Sensor typesabsolute position detection
Signal rangeSSI
Resolution | Technicalmax. 32 bit (adjustable)
Resolution | Process data (position)32 bit
Microincrementsno
Sensor supply | Output voltage24 V DC via power contacts
Sensor supply | Output currentmax. 10 A via power contacts
SSI
Encoder connectionData(+/-), Clock(+/-)
Transmission typedifferential signal (RS485)
Transmission ratemax. 2 MHz
XFCED5002
Distributed clocksyes
Distributed clocks | Precision< 1 µs
Distributed clocks | Scope64 bit
Timestampno
Oversamplingno
Supply and electrical isolationED5002
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 130 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A DC
Power contacts | Current consumptiontyp. 20 mA + load
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED5002
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED5002
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-16pin
Weight60 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)15 mm
Dimensions | Width (lined up)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Plug-in wiring levelno
Connection technologypush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (rechts)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact “⏚” yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use