Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED6002-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-subNew

Image similar, may contain optional accessories
ED6002-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

ED6002-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

Image similar, may contain optional accessories
ED6002-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

ED6002-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

Run
Ch. 1, Rx/Tx, error
Ch. 2, Rx/Tx, error
Fieldbus connection,
D-sub, 9-pin
Fieldbus connection,
D-sub, 9-pin
ED6002-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

ED6002-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

ED6002-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

ED6002-0009 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

The ED6002-0009 EtherCAT Terminal enables the connection of serially communicating devices with RS232 communication standard to the automation system. Extensive parameterization options allow flexible adaptation to different communication requirements.

 

The following parameters, among others, can be set via the control or TwinCAT: handshake, baud rate, data format (e.g., 8N1), and other options.

 

In conjunction with the TwinCAT Virtual Serial COM Driver, the terminal can be used as a Windows COM interface, or alternatively with the TwinCAT 3 Modbus RTU Library as a Modbus RTU interface.

 

The ED6002-0009 has two independent channels. Both channels provide a switchable 5 V DC supply for the connected remote station.

 

Special features:

  • powerful driver for high numbers of devices and long lines
  • wide baud rate range
  • comprehensive parameterization options
  • send and receive with distributed clock timestamp
  • integrated remote station supply

Product status:

product announcement | estimated market release 3rd quarter 2026

Product information

GeneralED6002-0009
Number of channels | Total2
Internal communication protocolEtherCAT
Communication interfaceED6002-0009
Number of channels2
InterfaceRS232
Protocolvariable
Data transfer mediumcopper
Device typemaster, slave
Transmission rate300 baud...1 mbaud
Data buffer | Receiving4 kbyte
Data buffer | Sending4 kbyte
Number of devicesmax. 256
Device | Supply voltage5 V DC
ID switchno
Connection technologyD-sub, 9-pin
Connection technology | Contact typeplug
XFCED6002-0009
Distributed clocksyes
Distributed clocks | Accuracy< 1 µs
Distributed clocks | Scope64 bit
Timestampyes
Timestamp | Accuracytyp. < 10 µs
Timestamp | Resolution1 ns
Oversamplingno
Supply and electrical isolationED6002-0009
Electronics | Supply voltagevia E-bus
Electrical isolation | Channel/channelfunctional, 707 V DC (type test)
Electrical isolation | Channel/busfunctional, 707 V DC (type test)
Environmental conditionsED6002-0009
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED6002-0009
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-24
Weightapprox. 80 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)27 mm
Dimensions | Width (stacked)24 mm
Dimensions | Height100 mm
Dimensions | Depth52 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Power contact | "+" (left)no
Power contact | "+" (right)no
Insertion lock for power contact "+"yes
Power contact | "-" (left)no
Power contact | "-" (right)no
Insertion lock for power contact "-"yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use