Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ED6060 | EtherCAT Terminal, communication interface, for Beckhoff Diagnostics appNew

The ED6060 EtherCAT Terminal serves as a diagnostic interface between an EtherCAT master and compatible devices such as smartphones or tablets. Data is transmitted to the mobile device via Bluetooth®. The terminal enables the live transmission of selected diagnostic data from supported EtherCAT devices connected to the EtherCAT master. Relevant diagnostic data such as the status of the LEDs is displayed, along with selected process data including analog values (4…20 mA) from a pressure sensor or the measured temperature from a Pt100. Only one ED6060 is required per EtherCAT segment.

 

The Beckhoff Diagnostics app for Apple® iOS and Android is available for visualization. The app clearly displays relevant information and helps operators identify and resolve faults quickly. This allows even users without in-depth knowledge of EtherCAT to access device diagnostics easily via a mobile device. ED series EtherCAT Terminals also feature a scannable Data Matrix code (BTN: Beckhoff Traceability Number) on the front: when scanned via the app, this takes users directly to the specific diagnostic screen for that ED terminal. This allows faults to be identified immediately, minimizes downtime, and significantly simplifies maintenance thanks to clear status messages.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

GeneralED6060
Internal communication protocolEtherCAT
Communication interfaceED6060
Functioninterface for Beckhoff Diagnostics app
InterfaceBluetooth®
ProtocolBluetooth® LE 5.1
Transmission typeADS protocol/acyclic communication
Supply and electrical isolationED6060
Electronics | Supply voltagevia E-bus
E-bus | Current consumptiontyp. 65 mA
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED6060
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED6060
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
MarkingsCE
Housing dataED-12-cover-0PK-0PK
Weightapprox. 50 g
Protection ratingIP20
Materialpolycarbonate
Dimensions | Width (single)15 mm
Dimensions | Width (stacked)12 mm
Dimensions | Height100 mm
Dimensions | Depth78 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Connection mechanismpush-in
Power contact | "+" (left)no
Power contact | "+" (right)no
Power contact | "-" (left)no
Power contact | "-" (right)no
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use